By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
-
Cast Resin Aluminium
cast-resin-aluminium
-
Feeder Length
Feeder Length
(81)Feeder lengths can be supplied at any length from 500mm - 4000mm.
-
Flatwise Elbows
Flatwise Elbows
(162)Flatwise and edgewise elbows are used to make 90° changes in the direction of the busbar system.
-
Edgewise Elbow
Edgewise Elbow
(162)Flatwise and edgewise elbows are used to make 90° changes in the direction of the busbar system.
-
Flatwise Offset
Flatwise Offset
(162)An offset is used to avoid obstacles such as pipes or steel columns and to conform to the structure of the building.
-
Edgewise Offset
Edgewise Offset
(162)An offset is used to avoid obstacles such as pipes or steel columns and to conform to the structure of the building.
-
Edgewise Flatwise Offset
Edgewise Flatwise Offset
(324)Combination elbows are used to conform to the building structure and to utilise a small amount of space to change direction.
-
Flatwise Edgewise Offset
Flatwise Edgewise Offset
(324)Combination elbows are used to conform to the building structure and to utilise a small amount of space to change direction.
-
Flange Connections
Flange Connections
(81)Flange connections provide a direct connection to low voltage switchgear, transformer enclosures and other electrical equipment.
-
Flatwise Tee
Flatwise Tee
(81)Flatwise tees are used to split one busbar run into two runs going in different directions. This reduces the amount of space needed when supplying two different parts of a building.
-
Joint Packs
Joint Packs
(81)The Powerbar joint pack is a compression join design which utilises a specially designed Belleville washer to distribute the pressure evenly over the joint pack.
-
Spring Hanger
Spring hangers are used to support vertical busbar runs on each floor. They compensate for building movement and thermal expansion.
-
HPB-CRB Transition - Aluminum
Never miss an offer
Join our mailing list to receive the latest product news and industry updates from Vertiv.
Activation status
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com