By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
-
HPB Aluminium IEC
hpb-aluminium-iec
-
Feeder Length
Feeder Length
(90)Feeder lengths account for the bulk of a busbar run.
-
Distribution Length
Distribution Length
(90)Distribution lengths allow tap off units to be plugged into the busbar run.
The tap off slot outlet and cover are made from a durable, high strength, Class B, 130°C insulation material.
The tap off slot cover prevents access to the contacts behind the cover and protects it from the entry of dirt, dust or moisture. Tap off units are IP55 as standard but higher levels up to IP67 can be achieved upon request.
-
Edgewise Elbows
Edgewise Elbows
(180)Edgewise elbows are used to make 90° changes in the direction of the busbar system. Vertiv™ can also manufacture specially angled elbows for both flatwise and edgewise products.
-
Flatwise Offset
Flatwise Offset
(180)An offset is used to avoid any obstacles eg. pipes or steel columns and to conform to the structure of the building
-
Edgewise Offset
Edgewise Offset
(180)An offset is used to avoid any obstacles eg. pipes or steel columns and to conform to the structure of the building
-
Edge Right Flatwise Up
Edge Right Flatwise Up
(360)Combination elbows are used to conform to the building’s structure and to change the direction of the busbar within a confined space.
-
Flatwise Up Edgewise Right
Combination elbows are used to conform to the building’s structure and to change the direction of the busbar within a confined space.
-
Panel Flange
Panel Flange
(90)A flange combination elbow is used when the minimum leg lengths for either the standard elbow or the standard flange cannot be met.
-
Flatwise Elbow Flange
Flatwise Elbow Flange
(333)A combination flange is used when the minimum leg lengths for either the standard elbow or the standard flange cannot be met.
-
Edgewise Elbow Flange
Edgewise Elbow Flange
(360)A combination flange is used when the minimum leg lengths for either the standard elbow or the standard flange cannot be met.
-
Flatwise Tee
Flatwise Tee
(90)Flatwise tee’s are used to split one busbar run into two runs going in different directions. This reduces the amount of space needed when supplying two different parts of a building with power.
-
Expansion Unit
Expansion Unit
(90)Expansion units are used to accommodate the expansion and contraction of a busbar system as well as allow for building movement. They allow for a 40mm movement along the length of the busbar.
Expansion units are recommended when a straight busbar run exceeds 60m.
-
End Feed Units
End Feed Units
(90)End feed units are used on the ends of busbar risers which are cable fed. They can be on top or the bottom of the busbar.
The size of end feed required depends on a number of factors:
- rating of busbar
- size of cable
- number of cables
- use of a protective device or isolator
-
Centre Feed Units
Centre Feed Units
(90)Centre feed units are used in the middle of busbar risers which are cable fed.
The size of end feed required depends on a number of factors:
- rating of busbar
- size of cable
- number of cables
- use of a protective device or isolator
-
End Caps
End Caps
(90)End caps are used to safely cap off the end of a busbar run. The end cap units are factory fitted but can be easily removed to allow for the extension of the system.
-
Joint Packs
Joint Packs
(90)The joint pack is a compression joint design which uses a specially designed Belleville washer to distribute the pressure evenly over the joint pack. Joint packs are used to connect all the components in a busbar system together. The earth is maintained through the joint by both the joint pack cover and the earth side plate. The joint pack is supplied in specific sizes depending on the rating of busbar required.
-
HPB-CRB Transition - Aluminum
Never miss an offer
Join our mailing list to receive the latest product news and industry updates from Vertiv.
Activation status
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com