×
Cookies Settings
Required Cookies
Cookies that are required for the website to function
Customization Cookies
Cookies that personalize the experience for the website, improving the experience
Analytics Cookies
Cookies that allow measurement and performance when users visit the website, allowing the site to improve over time
Advertising Cookies
Cookies set by advertising partners to monitor performance
x
By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
CAD (0)
▾
HPB SEWA
hpb-sewa
The busbar is housed in an aluminium casing which acts as an earth. Ingress protection ratings are available from IP55 - IP67.
Features:


HPB Copper SEWA
Vertiv™ High Powerbar (HPB) is a 1000 Volt totally encased, non-ventilated, low impedance busbar. The range is available from 1000A - 6600A with multiple bar configurations to suit project requirements.The busbar is housed in an aluminium casing which acts as an earth. Ingress protection ratings are available from IP55 - IP67.
Features:
- Copper conductor, with tin or silver coated finish
- Joint pack construction with double headed shear nuts for quick installation
- Up to 5 tap off points per 3m length
- All tap offs have mechanical/electrical interlocks with an ‘earth first, break last’ safety feature
- Pressed out tags for tap off connections
Never miss an offer
Join our mailing list to receive the latest product news and industry updates from Vertiv.
Activation status
Your account is restricted to access this link.
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
PRODUCTS & SERVICES
SOLUTIONS
SUPPORT
Overview
Resources & Documentation
ABOUT
PARTNERS
Overview
Partner Portal
INVESTORS