×
Cookies Settings
Required Cookies
Cookies that are required for the website to function
Customization Cookies
Cookies that personalize the experience for the website, improving the experience
Analytics Cookies
Cookies that allow measurement and performance when users visit the website, allowing the site to improve over time
Advertising Cookies
Cookies set by advertising partners to monitor performance
x
By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
CAD (0)
▾
Flatwise Elbows
Unit of Measure
Type |
N/A Flat Down Elbow |
Construction Type |
N/A Single |
Application |
N/A Outdoor, hazardous, or life safety applications |
Material |
N/A Copper |
Series |
N/A HPB CRB |
Mounting Type |
N/A Flatwise |
Configuration |
N/A TP |
Industry Standards |
N/A CRB |
Conductor Material |
N/A Copper |
Number of Poles |
N/A 3 |
Busbar Rating |
N/A 800 A |
Conductor |
N/A 40 |
Frequency |
N/A 50/60 Hz |
Rated Operational Voltage |
N/A 1000 V |
Rated Insulation Voltage |
N/A 1000 V |
Short Circuit Rating [1 sec] |
N/A 36 kA rms |
Short Circuit Peak Value |
N/A 75.6 kA |
Phase Conductor - Cross Sectional Area |
N/A 240 mm² |
Neutral Conductor - Cross Sectional Area |
N/A 240 mm² |
Isolated Earth Conductor - 100% Earth Cross Sectional Area |
N/A 240 mm² |
Isolated Earth Conductor - 50% Earth Cross Sectional Area |
N/A 120 mm² |
Resistance at 20°C |
N/A 0.048 mΩ/m |
Resistance at 80°C |
N/A 0.060 mΩ/m |
Reactance at 50Hz |
N/A 0.051 mΩ/m |
Impedance at 80°C |
N/A 0.079 mΩ/m |
Busbar Width |
N/A 80 mm |
Busbar Height |
N/A 100 mm |
Length [Min] |
N/A 300 mm |
Length [Max] |
N/A 1000 mm |
Never miss an offer
Join our mailing list to receive the latest product news and industry updates from Vertiv.
Activation status
Your account is restricted to access this link.
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
PRODUCTS & SERVICES
SOLUTIONS
SUPPORT
Overview
Resources & Documentation
ABOUT
PARTNERS
Overview
Partner Portal
INVESTORS