×
Cookies Settings
Required Cookies
Cookies that are required for the website to function
Customization Cookies
Cookies that personalize the experience for the website, improving the experience
Analytics Cookies
Cookies that allow measurement and performance when users visit the website, allowing the site to improve over time
Advertising Cookies
Cookies set by advertising partners to monitor performance
x
By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
CAD (0)
▾
Unit of Measure
Type |
N/A Transition Box |
Construction Type (HPB/CRB) |
N/A Double/Double |
Material |
N/A Copper |
Series |
N/A HPB/CRB |
Configuration |
N/A TPDN |
Industry Standards |
N/A IEC/CRB |
Conductor Material |
N/A Copper |
Number of Poles |
N/A 5 |
Busbar Rating |
N/A 6300 A |
Degree of Protection (HPB/CRB) |
N/A IP55 Transitions to IP68 |
Conductor - HPB |
N/A D230 |
Conductor - CRB |
N/A D250 |
Rated Operational Voltage |
N/A 1000 V |
Rated Insulation Voltage |
N/A 1000 V |
Short Circuit Rating [1 sec] |
N/A 100 kA rms |
Short Circuit Peak Value |
N/A 220 kA |
Phase Conductor - Cross Sectional Area |
N/A 2760 mm² |
Neutral Conductor - Cross Sectional Area |
N/A 2760 mm² |
Housing Earth Path - Cross Sectional Area |
N/A 3118 mm² |
Isolated Earth Conductor - 100% Earth Cross Sectional Area |
N/A 3000 mm² |
Isolated Earth Conductor - 50% Earth Cross Sectional Area |
N/A 1500 mm² |
Resistance at 20°C |
N/A 0 mΩ/m |
Resistance at 80°C |
N/A 0.007 mΩ/m |
Reactance at 50Hz |
N/A 0.009 mΩ/m |
Impedance at 80°C |
N/A 0.011 mΩ/m |
Short Circuit Rating [1 sec] |
N/A 120 kA rms |
Short Circuit Peak Value |
N/A 264 kA |
Phase Conductor - Cross Sectional Area |
N/A 3000 mm² |
Neutral Conductor - Cross Sectional Area |
N/A 3000 mm² |
Isolated Earth Conductor - 100% Earth Cross Sectional Area |
N/A 2760 mm² |
Isolated Earth Conductor - 50% Earth Cross Sectional Area |
N/A 1380 mm² |
Resistance at 20°C |
N/A 0.003 mΩ/m |
Resistance at 80°C |
N/A 0.003 mΩ/m |
Reactance at 50Hz |
N/A 0.003 mΩ/m |
Reactance at 60Hz |
N/A 0.003 mΩ/m |
Impedance at 80°C |
N/A 0.008 mΩ/m |
Busbar Height - HPB |
N/A 601 mm |
Busbar Height - CRB |
N/A 560 mm |
Busbar Width - HPB |
N/A 148 mm |
Busbar Width - CRB |
N/A 120 mm |
Never miss an offer
Join our mailing list to receive the latest product news and industry updates from Vertiv.
Activation status
Your account is restricted to access this link.
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
PRODUCTS & SERVICES
SOLUTIONS
SUPPORT
Overview
Resources & Documentation
ABOUT
PARTNERS
Overview
Partner Portal
INVESTORS