×
Cookies Settings
Required Cookies
Cookies that are required for the website to function
Customization Cookies
Cookies that personalize the experience for the website, improving the experience
Analytics Cookies
Cookies that allow measurement and performance when users visit the website, allowing the site to improve over time
Advertising Cookies
Cookies set by advertising partners to monitor performance
x
By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
CAD (0)
▾
Combination elbows are used to conform to the building’s structure and to change the direction of the busbar within a confined space.
Unit of Measure
Type |
N/A Flatwise Down Edge Left |
Construction Type |
N/A Single |
Application |
N/A Indoor |
Material |
N/A Painted copper |
Series |
N/A HPB –GULF – IEC |
Mounting Type |
N/A Flatwise/Edgewise |
Configuration |
N/A TPDNE |
Industry Standards |
N/A IEC |
Certification Marks |
N/A UAE |
Conductor Material |
N/A Copper |
Ambient Temperature [Max] |
N/A 55 ºC |
Number of Poles |
N/A 6 |
Busbar Rating |
N/A 630 A |
Frequency |
N/A 50/60 Hz |
Degree of Protection |
N/A IP55 (up to IP67 upon request) |
Conductor |
N/A 25 |
Rated Operational Voltage |
N/A 1000 V |
Rated Insulation Voltage |
N/A 1000 V |
Short Circuit Rating [1 sec] |
N/A 20 kA rms |
Short Circuit Peak Value |
N/A 40 kA |
Phase Conductor - Cross Sectional Area |
N/A 150 mm² |
Neutral Conductor - Cross Sectional Area |
N/A 150 mm² |
Isolated Earth Conductor - 100% Earth Cross Sectional Area |
N/A 150 mm² |
Isolated Earth Conductor - 50% Earth Cross Sectional Area |
N/A 75 mm² |
Housing Earth Path - Cross Sectional Area |
N/A 1438 mm² |
Resistance at 20°C |
N/A 0.069 mΩ/m |
Resistance at 80°C |
N/A 0.103 mΩ/m |
Reactance at 50Hz |
N/A 0.030 mΩ/m |
Reactance at 60Hz |
N/A 0.025 mΩ/m |
Impedance at 80°C |
N/A 0.106 mΩ/m |
Busbar Width |
N/A 148 mm |
Busbar Height |
N/A 83 mm |
X Length [Min] |
N/A 257 mm |
Y Length [Min] |
N/A 167 mm |
Z Length [Min] |
N/A 225 mm |
X Length [Max] |
N/A 600 mm |
Y Length [Max] |
N/A 481 mm |
Z Length [Max] |
N/A 750 mm |
Never miss an offer
Join our mailing list to receive the latest product news and industry updates from Vertiv.
Activation status
Your account is restricted to access this link.
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
PRODUCTS & SERVICES
SOLUTIONS
SUPPORT
Overview
Resources & Documentation
ABOUT
PARTNERS
Overview
Partner Portal
INVESTORS