×
Cookies Settings
Required Cookies
Cookies that are required for the website to function
Customization Cookies
Cookies that personalize the experience for the website, improving the experience
Analytics Cookies
Cookies that allow measurement and performance when users visit the website, allowing the site to improve over time
Advertising Cookies
Cookies set by advertising partners to monitor performance
x
By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
CAD (0)
▾
Flatwise elbows are used to make 90° changes in the direction of the busbar system. Vertiv™ can also manufacture specially angled elbows for both flatwise and edgewise products.
Unit of Measure
Type |
N/A Flat Down Elbow |
Construction Type |
N/A Single |
Application |
N/A Indoor |
Material |
N/A Painted copper |
Series |
N/A HPB Series |
Mounting Type |
N/A Flatwise |
Busbar Rating |
N/A TPDNHE |
Industry Standards |
N/A IEC |
Certification Marks |
N/A IEC61439-1 and IEC61439-6 |
Conductor Material |
N/A Copper |
Ambient Temperature [Max] |
N/A 65 ºC |
Number of Poles |
N/A 5.5 |
Ampere Rating |
N/A 1000 A |
Frequency |
N/A 50/60 Hz |
Degree of Protection |
N/A IP55 (up to IP67 upon request) |
Conductor |
N/A 70 |
Rated Operational Voltage |
N/A 1000 V |
Rated Insulation Voltage |
N/A 1000 V |
Short Circuit Rating [1 sec] |
N/A 50 kA rms |
Short Circuit Peak Value |
N/A 105 kA |
Phase Conductor - Cross Sectional Area |
N/A 270 mm² |
Neutral Conductor - Cross Sectional Area |
N/A 270 mm² |
Isolated Earth Conductor - 100% Earth Cross Sectional Area |
N/A 328 mm² |
Isolated Earth Conductor - 50% Earth Cross Sectional Area |
N/A 208 mm² |
Housing Earth Path - Cross Sectional Area |
N/A 1444 mm² |
Resistance at 20°C |
N/A 0.052 mΩ/m |
Resistance at 80°C |
N/A 0.064 mΩ/m |
Reactance at 50Hz |
N/A 0.017 mΩ/m |
Impedance at 80°C |
N/A 0.066 mΩ/m |
Busbar Width |
N/A 145 mm |
Busbar Height |
N/A 130 mm |
X Length [Min] |
N/A 248 mm |
X Length [Max] |
N/A 750 mm |
Y Length [Min] |
N/A 248 mm |
Y Length |
N/A 350 mm |
Y Length [Max] |
N/A 750 mm |
Never miss an offer
Join our mailing list to receive the latest product news and industry updates from Vertiv.
Activation status
Your account is restricted to access this link.
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
PRODUCTS & SERVICES
SOLUTIONS
SUPPORT
Overview
Resources & Documentation
ABOUT
PARTNERS
Overview
Partner Portal
INVESTORS