Cookies Settings
Required Cookies
Cookies that are required for the website to function
Customization Cookies
Cookies that personalize the experience for the website, improving the experience
Analytics Cookies
Cookies that allow measurement and performance when users visit the website, allowing the site to improve over time
Advertising Cookies
Cookies set by advertising partners to monitor performance
By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
Combination elbows are used to conform to the buildings structure and to utilise a small amount of space to change direction by combining both fl atwise and edgewise elbows.
Type |
N/A Flatwise Down/Edgewise Left |
Housing Type |
N/A Small |
Application |
N/A Indoor |
Material |
N/A Aluminium |
Series |
N/A MPB3 Series |
Mounting Type |
N/A Flatwise/Edgewise |
Configuration |
N/A TPNPE |
Industry Standards |
N/A IEC61439-1 and IEC61439-6 |
Certification Marks |
N/A IP52. IP54 & IP55 |
Conductor Material |
N/A Aluminium |
Ambient Temperature [Max] |
N/A 55 ºC |
Number of Poles |
N/A 5 |
Busbar Rating |
N/A 160 A |
Frequency |
N/A 50/60 Hz |
Rated Operational Voltage |
N/A 690 V |
Rated Insulation Voltage |
N/A 1000 V |
Short Circuit Rating [1 sec] |
N/A 18 kA rms |
Short Circuit Peak Value |
N/A 36 kA |
Short Circuit Rating - ICC |
N/A 100 kA |
Phase Conductor - Cross Sectional Area |
N/A 160 mm² |
Isolated Earth Conductor - 100% Earth Cross Sectional Area |
N/A 160 mm² |
Resistance at 20°C |
N/A 0.166 mΩ/m |
Resistance at 80°C |
N/A 0.206 mΩ/m |
Reactance at 50Hz |
N/A 0.116 mΩ/m |
Impedance at 80°C |
N/A 0.236 mΩ/m |
Busbar Width |
N/A 165 mm |
Busbar Height |
N/A 61 mm |
A Length [Max] |
N/A 800 mm |
A Length [Standard] |
N/A 400 mm |
A Length [Min] |
N/A 400 mm |
B Length [Max] |
N/A 800 mm |
B Length [Standard] |
N/A 400 mm |
B Length [Min] |
N/A 162 mm |
C Length [Max] |
N/A 800 mm |
C Length [Standard] |
N/A 400 mm |
C Length [Min] |
N/A 400 mm |
Conductor |
N/A 20 mm |
Never miss an offer
Join our mailing list to receive the latest product news and industry updates from Vertiv.
Activation status
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com