Cookies Settings
Required Cookies
Cookies that are required for the website to function
Customization Cookies
Cookies that personalize the experience for the website, improving the experience
Analytics Cookies
Cookies that allow measurement and performance when users visit the website, allowing the site to improve over time
Advertising Cookies
Cookies set by advertising partners to monitor performance
By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
Cable end feed units are used on the ends of busbar risers which are cable fed. They can be on the top of the busbar, feeding down through the building, or they can be located at the bottom of the busbar riser, feeding up through the building.
The size of the cable end feed unit depends on anumber of factors:
- rating of busbar
- size of cable
- number of cables
- Is a protective device or an isolator required
Type |
N/A End Feed Units |
Housing Type |
N/A Large |
Application |
N/A Indoor |
Material |
N/A Aluminium |
Series |
N/A MPB3 Series |
Industry Standards |
N/A IEC61439-1 and IEC61439-6 |
Certification Marks |
N/A IP52. IP54 & IP55 |
Conductor Material |
N/A Aluminium |
Configuration |
N/A TPNPE |
Number of Poles |
N/A 5 |
Busbar Rating |
N/A 800 A |
Frequency |
N/A 50/60 Hz |
Rated Operational Voltage |
N/A 690 V |
Rated Insulation Voltage |
N/A 1000 V |
Short Circuit Rating [1 sec] |
N/A 35 kA rms |
Short Circuit Peak Value |
N/A 73.5 kA |
Short Circuit Rating - ICC |
N/A 50 kA |
Phase Conductor - Cross Sectional Area |
N/A 720 mm² |
Isolated Earth Conductor - 100% Earth Cross Sectional Area |
N/A 720 mm² |
Resistance at 20°C |
N/A 0.037 mΩ/m |
Resistance at 80°C |
N/A 0.046 mΩ/m |
Reactance at 50Hz |
N/A 0.057 mΩ/m |
Impedance at 80°C |
N/A 0.073 mΩ/m |
Busbar Length |
N/A 237 mm |
Busbar Width |
N/A 165 mm |
Busbar Height |
N/A 119 mm |
Box Length |
N/A 644 mm |
Box Width |
N/A 405 mm |
Box Height |
N/A 254 mm |
Mounting Width |
N/A 296.3 mm |
Mounting Length |
N/A 676 mm |
Conductor |
N/A 90 mm |
Never miss an offer
Join our mailing list to receive the latest product news and industry updates from Vertiv.
Activation status
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com