Cookies Settings
Required Cookies
Cookies that are required for the website to function
Customization Cookies
Cookies that personalize the experience for the website, improving the experience
Analytics Cookies
Cookies that allow measurement and performance when users visit the website, allowing the site to improve over time
Advertising Cookies
Cookies set by advertising partners to monitor performance
By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
A flange combination elbow is a combination of a standard elbow and a standard fl ange. Flange combination elbows are typically used when the minimum leg lengths for either the standard elbow or the standard flange cannot be maintained. A typical example would be when the busbar must lay close to the top of the switchboard, when avoiding other services or when there is reduced head height above the switchgear.
Type |
N/A Flatwise Flange |
Housing Type |
N/A Large |
Application |
N/A Indoor |
Material |
N/A Aluminium |
Series |
N/A MPB3 Series |
Mounting Type |
N/A Flatwise |
Configuration |
N/A TPNPE |
Industry Standards |
N/A IEC61439-1 and IEC61439-6 |
Certification Marks |
N/A IP52. IP54 & IP55 |
Conductor Material |
N/A Aluminium |
Number of Poles |
N/A 5 |
Busbar Rating |
N/A 800 A |
Rated Operational Voltage |
N/A 690 V |
Rated Insulation Voltage |
N/A 1000 V |
Short Circuit Rating [1 sec] |
N/A 35 kA rms |
Short Circuit Peak Value |
N/A 73.5 kA |
Short Circuit Rating - ICC |
N/A 50 kA |
Phase Conductor - Cross Sectional Area |
N/A 720 mm² |
Isolated Earth Conductor - 100% Earth Cross Sectional Area |
N/A 720 mm² |
Resistance at 20°C |
N/A 0.037 mΩ/m |
Resistance at 80°C |
N/A 0.046 mΩ/m |
Reactance at 50Hz |
N/A 0.057 mΩ/m |
Impedance at 80°C |
N/A 0.073 mΩ/m |
Busbar Width |
N/A 165 mm |
Busbar Height |
N/A 119 mm |
Bolt Hole Diameter |
N/A 12 mm |
A Length [Max] |
N/A 1000 mm |
A Length [Standard] |
N/A 400 mm |
A Length [Min] |
N/A 400 mm |
B Length [Max] |
N/A 1000 mm |
B Length [Standard] |
N/A 400 mm |
B Length [Min] |
N/A 400 mm |
Flange Width |
N/A 400 mm |
Flange Height |
N/A 250 mm |
Flange Thickness |
N/A 2 mm |
Conductor |
N/A 90 mm |
Never miss an offer
Join our mailing list to receive the latest product news and industry updates from Vertiv.
Activation status
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com