By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
CAD (0)
▾
Flange Connections
Cast Resin Copper

Flange connections provide a direct connection to low voltage switchgear, transformer enclosures and other electrical equipment.
Item # |
Construction Type |
Configuration |
Busbar Rating |
Busbar Height |
---|---|---|---|---|
CRB-R-PF-T1-4000-TPNE | Construction Type N/A Double | Configuration N/A TPNE | Busbar Rating N/A 4000 A | Busbar Height N/A 360 mm |
CRB-R-PF-T1-4000-TPDN | Construction Type N/A Double | Configuration N/A TPDN | Busbar Rating N/A 4000 A | Busbar Height N/A 360 mm |
CRB-R-PF-T1-4000-TPDNE | Construction Type N/A Double | Configuration N/A TPDNE | Busbar Rating N/A 4000 A | Busbar Height N/A 360 mm |
CRB-R-PF-T1-4000-TPHE | Construction Type N/A Double | Configuration N/A TPHE | Busbar Rating N/A 4000 A | Busbar Height N/A 360 mm |
CRB-R-PF-T1-4000-TPNHE | Construction Type N/A Double | Configuration N/A TPNHE | Busbar Rating N/A 4000 A | Busbar Height N/A 360 mm |
CRB-R-PF-T1-4000-TPDNHE | Construction Type N/A Double | Configuration N/A TPDNHE | Busbar Rating N/A 4000 A | Busbar Height N/A 360 mm |
CRB-R-PF-T1-5000-TP | Construction Type N/A Double | Configuration N/A TP | Busbar Rating N/A 5000 A | Busbar Height N/A 460 mm |
CRB-R-PF-T1-5000-TPN | Construction Type N/A Double | Configuration N/A TPN | Busbar Rating N/A 5000 A | Busbar Height N/A 460 mm |
CRB-R-PF-T1-5000-TPE | Construction Type N/A Double | Configuration N/A TPE | Busbar Rating N/A 5000 A | Busbar Height N/A 460 mm |
CRB-R-PF-T1-5000-TPNE | Construction Type N/A Double | Configuration N/A TPNE | Busbar Rating N/A 5000 A | Busbar Height N/A 460 mm |
CRB-R-PF-T1-5000-TPDN | Construction Type N/A Double | Configuration N/A TPDN | Busbar Rating N/A 5000 A | Busbar Height N/A 460 mm |
CRB-R-PF-T1-5000-TPDNE | Construction Type N/A Double | Configuration N/A TPDNE | Busbar Rating N/A 5000 A | Busbar Height N/A 460 mm |
CRB-R-PF-T1-5000-TPHE | Construction Type N/A Double | Configuration N/A TPHE | Busbar Rating N/A 5000 A | Busbar Height N/A 460 mm |
CRB-R-PF-T1-5000-TPNHE | Construction Type N/A Double | Configuration N/A TPNHE | Busbar Rating N/A 5000 A | Busbar Height N/A 460 mm |
CRB-R-PF-T1-5000-TPDNHE | Construction Type N/A Double | Configuration N/A TPDNHE | Busbar Rating N/A 5000 A | Busbar Height N/A 460 mm |
CRB-R-PF-T1-6300-TP | Construction Type N/A Double | Configuration N/A TP | Busbar Rating N/A 6300 A | Busbar Height N/A 560 mm |
CRB-R-PF-T1-6300-TPN | Construction Type N/A Double | Configuration N/A TPN | Busbar Rating N/A 6300 A | Busbar Height N/A 560 mm |
CRB-R-PF-T1-6300-TPE | Construction Type N/A Double | Configuration N/A TPE | Busbar Rating N/A 6300 A | Busbar Height N/A 560 mm |
CRB-R-PF-T1-6300-TPNE | Construction Type N/A Double | Configuration N/A TPNE | Busbar Rating N/A 6300 A | Busbar Height N/A 560 mm |
CRB-R-PF-T1-6300-TPDN | Construction Type N/A Double | Configuration N/A TPDN | Busbar Rating N/A 6300 A | Busbar Height N/A 560 mm |
CRB-R-PF-T1-6300-TPDNE | Construction Type N/A Double | Configuration N/A TPDNE | Busbar Rating N/A 6300 A | Busbar Height N/A 560 mm |
CRB-R-PF-T1-6300-TPHE | Construction Type N/A Double | Configuration N/A TPHE | Busbar Rating N/A 6300 A | Busbar Height N/A 560 mm |
CRB-R-PF-T1-6300-TPNHE | Construction Type N/A Double | Configuration N/A TPNHE | Busbar Rating N/A 6300 A | Busbar Height N/A 560 mm |
CRB-R-PF-T1-6300-TPDNHE | Construction Type N/A Double | Configuration N/A TPDNHE | Busbar Rating N/A 6300 A | Busbar Height N/A 560 mm |