By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
CAD (0)
▾
Edge Right Flatwise Up
HPB Aluminium IEC
Combination elbows are used to conform to the building’s structure and to change the direction of the busbar within a confined space.
Item # |
Construction Type |
Configuration |
Busbar Rating |
Busbar Height |
---|---|---|---|---|
IEC-P-A-CRU-1250-TPNHE | Construction Type N/A Single | Configuration N/A TPNHE | Busbar Rating N/A 1250 A | Busbar Height N/A 170 mm |
IEC-P-A-CRU-1250-TPDNHE | Construction Type N/A Single | Configuration N/A TPDNHE | Busbar Rating N/A 1250 A | Busbar Height N/A 170 mm |
IEC-P-A-CRU-1600-TP | Construction Type N/A Single | Configuration N/A TP | Busbar Rating N/A 1600 A | Busbar Height N/A 205 mm |
IEC-P-A-CRU-1600-TPN | Construction Type N/A Single | Configuration N/A TPN | Busbar Rating N/A 1600 A | Busbar Height N/A 205 mm |
IEC-P-A-CRU-1600-TPE | Construction Type N/A Single | Configuration N/A TPE | Busbar Rating N/A 1600 A | Busbar Height N/A 205 mm |
IEC-P-A-CRU-1600-TPNE | Construction Type N/A Single | Configuration N/A TPNE | Busbar Rating N/A 1600 A | Busbar Height N/A 205 mm |
IEC-P-A-CRU-1600-TPDN | Construction Type N/A Single | Configuration N/A TPDN | Busbar Rating N/A 1600 A | Busbar Height N/A 205 mm |
IEC-P-A-CRU-1600-TPDNE | Construction Type N/A Single | Configuration N/A TPDNE | Busbar Rating N/A 1600 A | Busbar Height N/A 205 mm |
IEC-P-A-CRU-1600-TPHE | Construction Type N/A Single | Configuration N/A TPHE | Busbar Rating N/A 1600 A | Busbar Height N/A 205 mm |
IEC-P-A-CRU-1600-TPNHE | Construction Type N/A Single | Configuration N/A TPNHE | Busbar Rating N/A 1600 A | Busbar Height N/A 205 mm |
IEC-P-A-CRU-1600-TPDNHE | Construction Type N/A Single | Configuration N/A TPDNHE | Busbar Rating N/A 1600 A | Busbar Height N/A 205 mm |
IEC-P-A-CRU-2500-TP | Construction Type N/A Double | Configuration N/A TP | Busbar Rating N/A 2500 A | Busbar Height N/A 363 mm |
IEC-P-A-CRU-2500-TPN | Construction Type N/A Double | Configuration N/A TPN | Busbar Rating N/A 2500 A | Busbar Height N/A 363 mm |
IEC-P-A-CRU-2500-TPE | Construction Type N/A Double | Configuration N/A TPE | Busbar Rating N/A 2500 A | Busbar Height N/A 363 mm |
IEC-P-A-CRU-2500-TPNE | Construction Type N/A Double | Configuration N/A TPNE | Busbar Rating N/A 2500 A | Busbar Height N/A 363 mm |
IEC-P-A-CRU-2500-TPDN | Construction Type N/A Double | Configuration N/A TPDN | Busbar Rating N/A 2500 A | Busbar Height N/A 363 mm |
IEC-P-A-CRU-2500-TPDNE | Construction Type N/A Double | Configuration N/A TPDNE | Busbar Rating N/A 2500 A | Busbar Height N/A 363 mm |
IEC-P-A-CRU-2500-TPHE | Construction Type N/A Double | Configuration N/A TPHE | Busbar Rating N/A 2500 A | Busbar Height N/A 363 mm |
IEC-P-A-CRU-2500-TPNHE | Construction Type N/A Double | Configuration N/A TPNHE | Busbar Rating N/A 2500 A | Busbar Height N/A 363 mm |
IEC-P-A-CRU-2500-TPDNHE | Construction Type N/A Double | Configuration N/A TPDNHE | Busbar Rating N/A 2500 A | Busbar Height N/A 363 mm |
IEC-P-A-CRU-3200-TP | Construction Type N/A Double | Configuration N/A TP | Busbar Rating N/A 3200 A | Busbar Height N/A 433 mm |
IEC-P-A-CRU-3200-TPN | Construction Type N/A Double | Configuration N/A TPN | Busbar Rating N/A 3200 A | Busbar Height N/A 433 mm |
IEC-P-A-CRU-3200-TPE | Construction Type N/A Double | Configuration N/A TPE | Busbar Rating N/A 3200 A | Busbar Height N/A 433 mm |
IEC-P-A-CRU-3200-TPNE | Construction Type N/A Double | Configuration N/A TPNE | Busbar Rating N/A 3200 A | Busbar Height N/A 433 mm |
IEC-P-A-CRU-3200-TPDN | Construction Type N/A Double | Configuration N/A TPDN | Busbar Rating N/A 3200 A | Busbar Height N/A 433 mm |