By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
CAD (0)
▾
Powerbar System - Tap-Off Box
Intelligent Medium Powerbar – iMPB

Item # |
Number of Poles |
Length |
Width |
Height |
---|---|---|---|---|
IMPB-TOB-4B-V1 | Number of Poles N/A 4 | Length N/A 8.50 in216 mm | Width N/A 9.15 in232.50 mm | Height N/A 4.84 in123 mm |
IMPB-TOB-4B-V2 | Number of Poles N/A 4 | Length N/A 11.97 in304 mm | Width N/A 9.15 in232.50 mm | Height N/A 4.84 in123 mm |
IMPB-TOB-4B-V3 | Number of Poles N/A 4 | Length N/A 14.69 in373 mm | Width N/A 9.15 in232.50 mm | Height N/A 4.84 in123 mm |
IMPB-TOB-4B-V4 | Number of Poles N/A 4 | Length N/A 17.99 in457 mm | Width N/A 9.15 in232.50 mm | Height N/A 4.84 in123 mm |
IMPB-TOB-4B-V5 | Number of Poles N/A 4 | Length N/A 21.50 in546 mm | Width N/A 9.15 in232.50 mm | Height N/A 4.84 in123 mm |
IMPB-TOB-5B-V1 | Number of Poles N/A 5 | Length N/A 8.50 in216 mm | Width N/A 9.15 in232.50 mm | Height N/A 4.84 in123 mm |
IMPB-TOB-5B-V2 | Number of Poles N/A 5 | Length N/A 11.97 in304 mm | Width N/A 9.15 in232.50 mm | Height N/A 4.84 in123 mm |
IMPB-TOB-5B-V3 | Number of Poles N/A 5 | Length N/A 14.69 in373 mm | Width N/A 9.15 in232.50 mm | Height N/A 4.84 in123 mm |
IMPB-TOB-5B-V4 | Number of Poles N/A 5 | Length N/A 17.99 in457 mm | Width N/A 9.15 in232.50 mm | Height N/A 4.84 in123 mm |
IMPB-TOB-5B-V5 | Number of Poles N/A 5 | Length N/A 21.50 in546 mm | Width N/A 9.15 in232.50 mm | Height N/A 4.84 in123 mm |
IMPB-TOB-4B-V1-WC | Number of Poles N/A 4 | Length N/A 8.50 in216 mm | Width N/A 9.15 in232.50 mm | Height N/A 4.84 in123 mm |
IMPB-TOB-4B-V2-WC | Number of Poles N/A 4 | Length N/A 11.97 in304 mm | Width N/A 9.15 in232.50 mm | Height N/A 4.84 in123 mm |
IMPB-TOB-4B-V3-WC | Number of Poles N/A 4 | Length N/A 14.69 in373 mm | Width N/A 9.15 in232.50 mm | Height N/A 4.84 in123 mm |
IMPB-TOB-4B-V4-WC | Number of Poles N/A 4 | Length N/A 17.99 in457 mm | Width N/A 9.15 in232.50 mm | Height N/A 4.84 in123 mm |
IMPB-TOB-4B-V5-WC | Number of Poles N/A 4 | Length N/A 21.50 in546 mm | Width N/A 9.15 in232.50 mm | Height N/A 4.84 in123 mm |
IMPB-TOB-5B-V1-WC | Number of Poles N/A 5 | Length N/A 8.50 in216 mm | Width N/A 9.15 in232.50 mm | Height N/A 4.84 in123 mm |
IMPB-TOB-5B-V2-WC | Number of Poles N/A 5 | Length N/A 11.97 in304 mm | Width N/A 9.15 in232.50 mm | Height N/A 4.84 in123 mm |
IMPB-TOB-5B-V3-WC | Number of Poles N/A 5 | Length N/A 14.69 in373 mm | Width N/A 9.15 in232.50 mm | Height N/A 4.84 in123 mm |
IMPB-TOB-5B-V4-WC | Number of Poles N/A 5 | Length N/A 17.99 in457 mm | Width N/A 9.15 in232.50 mm | Height N/A 4.84 in123 mm |
IMPB-TOB-5B-V5-WC | Number of Poles N/A 5 | Length N/A 21.50 in546 mm | Width N/A 9.15 in232.50 mm | Height N/A 4.84 in123 mm |