Cookies Settings
Required Cookies
Cookies that are required for the website to function
Customization Cookies
Cookies that personalize the experience for the website, improving the experience
Analytics Cookies
Cookies that allow measurement and performance when users visit the website, allowing the site to improve over time
Advertising Cookies
Cookies set by advertising partners to monitor performance
By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
Flatwise elbows are typically used to make 90° changes in the direction of the busbar system. There are two main kinds, fl atwise up and fl atwise down. These can be used to turn the busbar route up or down if it is running on its edge, or to turn the busbar left and right if it is running on its fl at.
Item # |
Housing Type |
Busbar Rating |
Busbar Height |
Conductor |
---|---|---|---|---|
MPB3-A-FEU-160-TPNPE | Housing Type N/A Small | Busbar Rating N/A 160 A | Busbar Height N/A 61 mm | Conductor N/A 20 mm |
MPB3-A-FEU-250-TPNPE | Housing Type N/A Small | Busbar Rating N/A 250 A | Busbar Height N/A 61 mm | Conductor N/A 20 mm |
MPB3-A-FEU-400-TPNPE | Housing Type N/A Small | Busbar Rating N/A 400 A | Busbar Height N/A 61 mm | Conductor N/A 32 mm |
MPB3-A-FEU-630-TPNPE | Housing Type N/A Large | Busbar Rating N/A 630 A | Busbar Height N/A 119 mm | Conductor N/A 60 mm |
MPB3-A-FEU-800-TPNPE | Housing Type N/A Large | Busbar Rating N/A 800 A | Busbar Height N/A 119 mm | Conductor N/A 90 mm |
MPB3-A-FED-160-TPNPE | Housing Type N/A Small | Busbar Rating N/A 160 A | Busbar Height N/A 61 mm | Conductor N/A 20 mm |
MPB3-A-FED-250-TPNPE | Housing Type N/A Small | Busbar Rating N/A 250 A | Busbar Height N/A 61 mm | Conductor N/A 20 mm |
MPB3-A-FED-400-TPNPE | Housing Type N/A Small | Busbar Rating N/A 400 A | Busbar Height N/A 61 mm | Conductor N/A 32 mm |
MPB3-A-FED-630-TPNPE | Housing Type N/A Large | Busbar Rating N/A 630 A | Busbar Height N/A 119 mm | Conductor N/A 60 mm |
MPB3-A-FED-800-TPNPE | Housing Type N/A Large | Busbar Rating N/A 800 A | Busbar Height N/A 119 mm | Conductor N/A 90 mm |
Never miss an offer
Join our mailing list to receive the latest product news and industry updates from Vertiv.
Activation status
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com