×
Cookies Settings
Required Cookies
Cookies that are required for the website to function
Customization Cookies
Cookies that personalize the experience for the website, improving the experience
Analytics Cookies
Cookies that allow measurement and performance when users visit the website, allowing the site to improve over time
Advertising Cookies
Cookies set by advertising partners to monitor performance
x
By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
CAD (0)
▾
HPB UL
hpb-ul
The busduct is housed in an aluminum casing which acts as a ground. Ingress protection ratings of IP55, IP65 and IP67 are available.
Features:
The busduct is housed in an aluminum casing which acts as a ground. Ingress protection ratings are available from IP55 - IP67.
Features:


HPB Copper UL
Vertiv™ High Powerbar (HPB) UL857 range is a 600 Volt totally encased, non-ventilated, low impedance busduct. The range is available from 1000A - 5000A with multiple bar configurations to suit project requirements.The busduct is housed in an aluminum casing which acts as a ground. Ingress protection ratings of IP55, IP65 and IP67 are available.
Features:
- Epoxy resin coated copper conductors with tin or silver coated finish
- Joint pack construction with double headed shear bolts for quick installation
- Up to 5 busplug points per 12ft length
- All busplugs have mechanical/ electrical interlocks with a ‘ground first, break last’ safety feature
- Pressed out tags for busplug connections


HPB Aluminium UL
Vertiv™ High Powerbar (HPB) UL857 range is a 600 Volt totally encased, non-ventilated, low impedance busduct. The range is available from 800A - 4000A with multiple bar configurations to suit project requirements.The busduct is housed in an aluminum casing which acts as a ground. Ingress protection ratings are available from IP55 - IP67.
Features:
- Epoxy resin coated aluminum conductors with tin or silver coated finish
- Joint pack construction with double headed shear bolts for quick installation
- Up to five busplug points per 12ft length
- All busplugs have mechanical/ electrical interlocks with a ‘ground first, break last’ safety feature
- Pressed out tags for busplug connections
Never miss an offer
Join our mailing list to receive the latest product news and industry updates from Vertiv.
Activation status
Your account is restricted to access this link.
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
PRODUCTS & SERVICES
SOLUTIONS
SUPPORT
Overview
Resources & Documentation
ABOUT
PARTNERS
Overview
Partner Portal
INVESTORS