By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
-
HPB Copper UL
hpb-copper-ul
-
Feeder Length
Feeder Length
(90)Straight lengths can be supplied at any length from 23.6in - 9.84ft.
The busplug slot outlet and cover are made from a durable, high strength, Class B, 130°C insulation material.
The busplug slot cover prevents access to the contacts behind the cover and protects it from the entry of dirt, dust or moisture. Busplugs are IP55 as standard but higher levels up to IP67 can be provided upon request.
-
Distribution Length
Distribution Length
(90)Straight lengths can be supplied at any length from 23.6in - 9.84ft.
The busplug slot outlet and cover are made from a durable, high strength, Class B, 130°C insulation material.
The busplug slot cover prevents access to the contacts behind the cover and protects it from the entry of dirt, dust or moisture. Busplugs are IP55 as standard but higher levels up to IP67 can be provided upon request.
-
Flatwise Elbows
Flatwise Elbows
(180)Flatwise elbows are used to make 90° changes in the direction of the busduct system. Vertiv™ can also manufacture specially angled elbows for both flatwise and edgewise products.
-
Edgewise Elbows
Edgewise Elbows
(180)Edgewise elbows are used to make 90° changes in the direction of the busduct system. Vertiv™ can also manufacture specially angled elbows for both flatwise and edgewise products.
-
Flatwise Offset
Flatwise Offset
(180)An offset is used to avoid any obstacles eg. pipes or to steel columns and to conform to the structure of the building.
-
Edgewise Offset
Edgewise Offset
(180)An offset is used to avoid any obstacles eg. pipes or to steel columns and to conform to the structure of the building.
-
Edge Right Flatwise Up
Edge Right Flatwise Up
(360)Combination elbows are used to conform to the building’s structure and to change the direction of the busduct within a confined space.
-
Flatwise Up Edgewise Right
Combination elbows are used to conform to the building’s structure and to change the direction of the busduct within a confined space.
-
Panel Flange
Panel Flange
(90)Flange connections provide a direct connection to low voltage switchgear, transformer enclosures and other electrical equipment. Standard flanges can be offset to the left or right of the section as required.
-
Flatwise Elbow Flange
Flatwise Elbow Flange
(360)A combination flange is used when the minimum leg lengths for either the standard elbow or the standard flange cannot be met.
-
Edgewise Elbow Flange
Edgewise Elbow Flange
(360)A combination flange is used when the minimum leg lengths for either the standard elbow or the standard flange cannot be met.
-
Flatwise Tee
Flatwise Tee
(90)Flatwise tee’s are used to split one busduct run into two runs going indifferent directions.
-
Expansion Unit
Expansion Unit
(90)Expansion units are used to accommodate the expansion and contraction of a busduct system as well as allow for building movement. They allow for a 1.57” movement along the length of the busduct.
Expansion units are recommended when a straight busduct run exceeds 196ft.
-
End Feed Units
End Feed Units
(90)End feed units are used on the ends of busbar risers which are cable fed. They can be on top or the bottom of the busbar.
The size of end feed required depends on a number of factors:
- rating of busbar
- size of cable
- number of cables
- use of a protective device or isolator
-
Centre Feed Units
Centre Feed Units
(90)Center feed units are used in the middle of busduct risers which are cable fed.
The size of end feed required depends on a number of factors:
- rating of busbar
- size of cable
- number of cables
- use of a protective device or isolator
-
End Caps
End Caps
(90)End caps are used to safely cap off the end of a busduct run. The end cap units are factory fitted but can be easily removed to allow for the extension of the system.
-
Joint Packs
Joint Packs
(90)Vertiv™ splice is a compression joint design utilising a specially designed Belleville washer to distribute the pressure evenly over the splice. The splice is supplied in specific sizes depending on the rating of busduct required.
-
HPB-CRB Transition - Copper
Never miss an offer
Join our mailing list to receive the latest product news and industry updates from Vertiv.
Activation status
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com