×
Cookies Settings
Required Cookies
Cookies that are required for the website to function
Customization Cookies
Cookies that personalize the experience for the website, improving the experience
Analytics Cookies
Cookies that allow measurement and performance when users visit the website, allowing the site to improve over time
Advertising Cookies
Cookies set by advertising partners to monitor performance
x
By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
CAD (0)
▾
Unit of Measure
Type |
N/A Transition Box |
Construction Type (HPB/CRB) |
N/A Double/Double |
Material |
N/A Aluminium |
Series |
N/A HPB/CRB |
Configuration |
N/A TP |
Industry Standards |
N/A IEC/CRB |
Conductor Material |
N/A Aluminium |
Number of Poles |
N/A 3 |
Busbar Rating |
N/A 4000 A |
Conductor - HPB |
N/A D200 |
Conductor - CRB |
N/A D240 |
Degree of Protection (HPB/CRB) |
N/A IP55 Transitions to IP68 |
Rated Operational Voltage |
N/A 1000 V |
Rated Insulation Voltage |
N/A 1000 V |
Short Circuit Rating [1 sec] |
N/A 120 kA rms |
Short Circuit Peak Value |
N/A 264 kA |
Phase Conductor - Cross Sectional Area |
N/A 2400 mm² |
Neutral Conductor - Cross Sectional Area |
N/A 2400 mm² |
Isolated Earth Conductor - 100% Earth Cross Sectional Area |
N/A 2400 mm² |
Isolated Earth Conductor - 50% Earth Cross Sectional Area |
N/A 1200 mm² |
Resistance at 20°C |
N/A 0.0139 mΩ/m |
Resistance at 80°C |
N/A 0.0174 mΩ/m |
Reactance at 50Hz |
N/A 0.0033 mΩ/m |
Impedance at 80°C |
N/A 0.0142 mΩ/m |
Short Circuit Rating [1 sec] |
N/A 100 kA rms |
Short Circuit Peak Value |
N/A 220 kA |
Phase Conductor - Cross Sectional Area |
N/A 2880 mm² |
Neutral Conductor - Cross Sectional Area |
N/A 2880 mm² |
Isolated Earth Conductor - 100% Earth Cross Sectional Area |
N/A 2880 mm² |
Isolated Earth Conductor - 50% Earth Cross Sectional Area |
N/A 1440 mm² |
Resistance at 20°C |
N/A 0.006 mΩ/m |
Resistance at 80°C |
N/A 0.014 mΩ/m |
Reactance at 50Hz |
N/A 0.009 mΩ/m |
Impedance at 80°C |
N/A 0.017 mΩ/m |
Total Length |
N/A 1000 mm |
Total Width |
N/A 214 mm |
Total Height |
N/A 634 mm |
Busbar Height - HPB |
N/A 541 mm |
Busbar Height - CRB |
N/A 540 mm |
Busbar Width - HPB |
N/A 148 mm |
Busbar Width - CRB |
N/A 80 mm |
Never miss an offer
Join our mailing list to receive the latest product news and industry updates from Vertiv.
Activation status
Your account is restricted to access this link.
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
PRODUCTS & SERVICES
SOLUTIONS
SUPPORT
Overview
Resources & Documentation
ABOUT
PARTNERS
Overview
Partner Portal
INVESTORS