×
Cookies Settings
Required Cookies
Cookies that are required for the website to function
Customization Cookies
Cookies that personalize the experience for the website, improving the experience
Analytics Cookies
Cookies that allow measurement and performance when users visit the website, allowing the site to improve over time
Advertising Cookies
Cookies set by advertising partners to monitor performance
x
By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
CAD (0)
▾
Combination elbows are used to conform to the building’s structure and to change the direction of the busbar within a confined space.
Unit of Measure
Type |
N/A Flatwise Down Edgewise Left |
Construction Type |
N/A Single |
Application |
N/A Indoor |
Material |
N/A Painted Aluminium |
Series |
N/A HPB Series |
Mounting Type |
N/A Flatwise/Edgewise |
Configuration |
N/A TP |
Industry Standards |
N/A IEC |
Certification Marks |
N/A IEC61439-1 and IEC61439-6 |
Conductor Material |
N/A Aluminium |
Busbar Rating |
N/A 1000 A |
Ambient Temperature [Max] |
N/A 55 ºC |
Number of Poles |
N/A 3 |
Frequency |
N/A 50/60 Hz |
Degree of Protection |
N/A IP55 (up to IP67 upon request) |
Conductor |
N/A 80 |
Rated Operational Voltage |
N/A 1000 V |
Rated Insulation Voltage |
N/A 1000 V |
Short Circuit Rating [1 sec] |
N/A 50 kA rms |
Short Circuit Peak Value |
N/A 105 kA |
Phase Conductor - Cross Sectional Area |
N/A 480 mm² |
Neutral Conductor - Cross Sectional Area |
N/A 480 mm² |
Isolated Earth Conductor - 100% Earth Cross Sectional Area |
N/A 480 mm² |
Isolated Earth Conductor - 50% Earth Cross Sectional Area |
N/A 240 mm² |
Resistance at 20°C |
N/A 0.0659 mΩ/m |
Resistance at 80°C |
N/A 0.0829 mΩ/m |
Reactance at 50Hz |
N/A 0.0141 mΩ/m |
Impedance at 80°C |
N/A 0.0675 mΩ/m |
Busbar Width |
N/A 145 mm |
Busbar Height |
N/A 140 mm |
X Length [Min] |
N/A 255 mm |
Y Length [Min] |
N/A 208 mm |
Z Length [Min] |
N/A 253 mm |
X Length [Max] |
N/A 600 mm |
Y Length [Max] |
N/A 507 mm |
Z Length [Max] |
N/A 750 mm |
Never miss an offer
Join our mailing list to receive the latest product news and industry updates from Vertiv.
Activation status
Your account is restricted to access this link.
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
PRODUCTS & SERVICES
SOLUTIONS
SUPPORT
Overview
Resources & Documentation
ABOUT
PARTNERS
Overview
Partner Portal
INVESTORS