×
Cookies Settings
Required Cookies
Cookies that are required for the website to function
Customization Cookies
Cookies that personalize the experience for the website, improving the experience
Analytics Cookies
Cookies that allow measurement and performance when users visit the website, allowing the site to improve over time
Advertising Cookies
Cookies set by advertising partners to monitor performance
x
By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
CAD (0)
▾
End caps are used to safely cap off the end of a busbar run.
The end cap units are factory fitted but can be easily removed
to allow for the extension of the system.
Unit of Measure
Type |
N/A End Cap |
Construction Type |
N/A Single |
Material |
N/A Painted Aluminium |
Series |
N/A HPB UL |
Configuration |
N/A TPE |
Industry Standards |
N/A UL |
Conductor Material |
N/A Aluminium |
Busbar Rating |
N/A 1000 A |
Degree of Protection |
N/A IP55 (up to IP67 upon request) |
Conductor |
N/A 80 |
Rated Operational Voltage |
N/A 1000 V |
Rated Insulation Voltage |
N/A 1000 V |
Short Circuit Rating [6 Cycle] |
N/A 100 kA |
Phase Conductor - Cross Sectional Area |
N/A 480 mm²0.74 in² |
Neutral Conductor - Cross Sectional Area |
N/A 480 mm²0.74 in² |
Isolated Earth Conductor - 100% Earth Cross Sectional Area |
N/A 480 mm²0.74 in² |
Isolated Earth Conductor - 50% Earth Cross Sectional Area |
N/A 240 mm²0.37 in² |
Housing Ground Path Cross Sectional Area |
N/A 2000 mm²3.10 in² |
Resistance at 68°F |
N/A 2.009 mΩ/100·ft |
Resistance at 176°F |
N/A 2.527 mΩ/100·ft |
Reactance at 60Hz |
N/A 0.430 mΩ/100·ft |
Impedance at 176°F |
N/A 2.058 mΩ/100·ft |
Total Length |
N/A 165.5 mm |
Busbar Width |
N/A 5.83 in148 mm |
Busbar Height |
N/A 5.43 in138 mm |
Width |
N/A 157 mm |
Height |
N/A 148 mm |
Hole Diameter |
N/A 7 mm |
Hole Length |
N/A 10 mm |
Thickness |
N/A 3 mm |
Never miss an offer
Join our mailing list to receive the latest product news and industry updates from Vertiv.
Activation status
Your account is restricted to access this link.
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
PRODUCTS & SERVICES
SOLUTIONS
SUPPORT
Overview
Resources & Documentation
ABOUT
PARTNERS
Overview
Partner Portal
INVESTORS