×
Cookies Settings
Required Cookies
Cookies that are required for the website to function
Customization Cookies
Cookies that personalize the experience for the website, improving the experience
Analytics Cookies
Cookies that allow measurement and performance when users visit the website, allowing the site to improve over time
Advertising Cookies
Cookies set by advertising partners to monitor performance
x
By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
CAD (0)
▾
Powerbar offer a 100% fully isolated ground for systems where earth isolation is required such as systems with heavy microprocessors, based loads or large computer based installations. The continuity is maintained through the joint pack.
Unit of Measure
Specifications
Series |
N/A iMPB |
Current - Standard IEC |
N/A 250 TPN |
Current - Standard UL |
N/A 250 TPN |
Number of Poles |
N/A 4 |
Configuration |
N/A TP/N |
Designed for |
N/A Indoor use only |
Voltage |
N/A 600 V |
Rated Insulation Voltage |
N/A 1000 V |
Short Circuit Current Rating |
N/A 25 A |
Short Circuit Current Peak Value |
N/A 52500 A |
Phase Conductor Cross Sectional Area |
N/A 122 mm²0.1891 in² |
Neutral Conductor Cross Sectional Area |
N/A 122 mm²0.1891 in² |
Isolated Earth Conductor Cross Sectional Area |
N/A 122 mm²0.1891 in² |
Housing Earth Path Cross Sectional Area |
N/A 1412 mm²2.1886 in² |
Weight per Lineal Meter |
N/A 9.45 kg |
Never miss an offer
Join our mailing list to receive the latest product news and industry updates from Vertiv.
Activation status
Your account is restricted to access this link.
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
PRODUCTS & SERVICES
SOLUTIONS
SUPPORT
Overview
Resources & Documentation
ABOUT
PARTNERS
Overview
Partner Portal
INVESTORS