By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
CAD (0)
▾
Edgewise Flatwise Offset
Cast Resin Aluminium

Combination elbows are used to conform to the building structure and to utilise a small amount of space to change direction.
Item # |
Construction Type |
Configuration |
Busbar Rating |
Busbar Height |
---|---|---|---|---|
CRB-R-A-CRU-2500-TPDNE | Construction Type N/A Double | Configuration N/A TPDNE | Busbar Rating N/A 2500 A | Busbar Height N/A 300 mm |
CRB-R-A-CRU-2500-TPHE | Construction Type N/A Double | Configuration N/A TPHE | Busbar Rating N/A 2500 A | Busbar Height N/A 300 mm |
CRB-R-A-CRU-2500-TPNHE | Construction Type N/A Double | Configuration N/A TPNHE | Busbar Rating N/A 2500 A | Busbar Height N/A 300 mm |
CRB-R-A-CRU-2500-TPDNHE | Construction Type N/A Double | Configuration N/A TPDNHE | Busbar Rating N/A 2500 A | Busbar Height N/A 300 mm |
CRB-R-A-CRU-3200-TP | Construction Type N/A Double | Configuration N/A TP | Busbar Rating N/A 3200 A | Busbar Height N/A 380 mm |
CRB-R-A-CRU-3200-TPN | Construction Type N/A Double | Configuration N/A TPN | Busbar Rating N/A 3200 A | Busbar Height N/A 380 mm |
CRB-R-A-CRU-3200-TPE | Construction Type N/A Double | Configuration N/A TPE | Busbar Rating N/A 3200 A | Busbar Height N/A 380 mm |
CRB-R-A-CRU-3200-TPNE | Construction Type N/A Double | Configuration N/A TPNE | Busbar Rating N/A 3200 A | Busbar Height N/A 380 mm |
CRB-R-A-CRU-3200-TPDN | Construction Type N/A Double | Configuration N/A TPDN | Busbar Rating N/A 3200 A | Busbar Height N/A 380 mm |
CRB-R-A-CRU-3200-TPDNE | Construction Type N/A Double | Configuration N/A TPDNE | Busbar Rating N/A 3200 A | Busbar Height N/A 380 mm |
CRB-R-A-CRU-3200-TPHE | Construction Type N/A Double | Configuration N/A TPHE | Busbar Rating N/A 3200 A | Busbar Height N/A 380 mm |
CRB-R-A-CRU-3200-TPNHE | Construction Type N/A Double | Configuration N/A TPNHE | Busbar Rating N/A 3200 A | Busbar Height N/A 380 mm |
CRB-R-A-CRU-3200-TPDNHE | Construction Type N/A Double | Configuration N/A TPDNHE | Busbar Rating N/A 3200 A | Busbar Height N/A 380 mm |
CRB-R-A-CRU-4000-TP | Construction Type N/A Double | Configuration N/A TP | Busbar Rating N/A 4000 A | Busbar Height N/A 540 mm |
CRB-R-A-CRU-4000-TPN | Construction Type N/A Double | Configuration N/A TPN | Busbar Rating N/A 4000 A | Busbar Height N/A 540 mm |
CRB-R-A-CRU-4000-TPE | Construction Type N/A Double | Configuration N/A TPE | Busbar Rating N/A 4000 A | Busbar Height N/A 540 mm |
CRB-R-A-CRU-4000-TPNE | Construction Type N/A Double | Configuration N/A TPNE | Busbar Rating N/A 4000 A | Busbar Height N/A 540 mm |
CRB-R-A-CRU-4000-TPDN | Construction Type N/A Double | Configuration N/A TPDN | Busbar Rating N/A 4000 A | Busbar Height N/A 540 mm |
CRB-R-A-CRU-4000-TPDNE | Construction Type N/A Double | Configuration N/A TPDNE | Busbar Rating N/A 4000 A | Busbar Height N/A 540 mm |
CRB-R-A-CRU-4000-TPHE | Construction Type N/A Double | Configuration N/A TPHE | Busbar Rating N/A 4000 A | Busbar Height N/A 540 mm |
CRB-R-A-CRU-4000-TPNHE | Construction Type N/A Double | Configuration N/A TPNHE | Busbar Rating N/A 4000 A | Busbar Height N/A 540 mm |
CRB-R-A-CRU-4000-TPDNHE | Construction Type N/A Double | Configuration N/A TPDNHE | Busbar Rating N/A 4000 A | Busbar Height N/A 540 mm |
CRB-R-A-CRU-5000-TP | Construction Type N/A Quadruple | Configuration N/A TP | Busbar Rating N/A 5000 A | Busbar Height N/A 620 mm |
CRB-R-A-CRU-5000-TPN | Construction Type N/A Quadruple | Configuration N/A TPN | Busbar Rating N/A 5000 A | Busbar Height N/A 620 mm |
CRB-R-A-CRU-5000-TPE | Construction Type N/A Quadruple | Configuration N/A TPE | Busbar Rating N/A 5000 A | Busbar Height N/A 620 mm |