By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
CAD (0)
▾
Flatwise Elbows
Cast Resin Aluminium
Flatwise and edgewise elbows are used to make 90° changes in the direction of the busbar system.
Item # |
Construction Type |
Configuration |
Busbar Rating |
Busbar Height |
---|---|---|---|---|
CRB-R-A-FEU-2500-TPDNE | Construction Type N/A Double | Configuration N/A TPDNE | Busbar Rating N/A 2500 A | Busbar Height N/A 300 mm |
CRB-R-A-FEU-2500-TPHE | Construction Type N/A Double | Configuration N/A TPHE | Busbar Rating N/A 2500 A | Busbar Height N/A 300 mm |
CRB-R-A-FEU-2500-TPNHE | Construction Type N/A Double | Configuration N/A TPNHE | Busbar Rating N/A 2500 A | Busbar Height N/A 300 mm |
CRB-R-A-FEU-2500-TPDNHE | Construction Type N/A Double | Configuration N/A TPDNHE | Busbar Rating N/A 2500 A | Busbar Height N/A 300 mm |
CRB-R-A-FEU-3200-TP | Construction Type N/A Double | Configuration N/A TP | Busbar Rating N/A 3200 A | Busbar Height N/A 380 mm |
CRB-R-A-FEU-3200-TPN | Construction Type N/A Double | Configuration N/A TPN | Busbar Rating N/A 3200 A | Busbar Height N/A 380 mm |
CRB-R-A-FEU-3200-TPE | Construction Type N/A Double | Configuration N/A TPE | Busbar Rating N/A 3200 A | Busbar Height N/A 380 mm |
CRB-R-A-FEU-3200-TPNE | Construction Type N/A Double | Configuration N/A TPNE | Busbar Rating N/A 3200 A | Busbar Height N/A 380 mm |
CRB-R-A-FEU-3200-TPDN | Construction Type N/A Double | Configuration N/A TPDN | Busbar Rating N/A 3200 A | Busbar Height N/A 380 mm |
CRB-R-A-FEU-3200-TPDNE | Construction Type N/A Double | Configuration N/A TPDNE | Busbar Rating N/A 3200 A | Busbar Height N/A 380 mm |
CRB-R-A-FEU-3200-TPHE | Construction Type N/A Double | Configuration N/A TPHE | Busbar Rating N/A 3200 A | Busbar Height N/A 380 mm |
CRB-R-A-FEU-3200-TPNHE | Construction Type N/A Double | Configuration N/A TPNHE | Busbar Rating N/A 3200 A | Busbar Height N/A 380 mm |
CRB-R-A-FEU-3200-TPDNHE | Construction Type N/A Double | Configuration N/A TPDNHE | Busbar Rating N/A 3200 A | Busbar Height N/A 380 mm |
CRB-R-A-FEU-4000-TP | Construction Type N/A Double | Configuration N/A TP | Busbar Rating N/A 4000 A | Busbar Height N/A 540 mm |
CRB-R-A-FEU-4000-TPN | Construction Type N/A Double | Configuration N/A TPN | Busbar Rating N/A 4000 A | Busbar Height N/A 540 mm |
CRB-R-A-FEU-4000-TPE | Construction Type N/A Double | Configuration N/A TPE | Busbar Rating N/A 4000 A | Busbar Height N/A 540 mm |
CRB-R-A-FEU-4000-TPNE | Construction Type N/A Double | Configuration N/A TPNE | Busbar Rating N/A 4000 A | Busbar Height N/A 540 mm |
CRB-R-A-FEU-4000-TPDN | Construction Type N/A Double | Configuration N/A TPDN | Busbar Rating N/A 4000 A | Busbar Height N/A 540 mm |
CRB-R-A-FEU-4000-TPDNE | Construction Type N/A Double | Configuration N/A TPDNE | Busbar Rating N/A 4000 A | Busbar Height N/A 540 mm |
CRB-R-A-FEU-4000-TPHE | Construction Type N/A Double | Configuration N/A TPHE | Busbar Rating N/A 4000 A | Busbar Height N/A 540 mm |
CRB-R-A-FEU-4000-TPNHE | Construction Type N/A Double | Configuration N/A TPNHE | Busbar Rating N/A 4000 A | Busbar Height N/A 540 mm |
CRB-R-A-FEU-4000-TPDNHE | Construction Type N/A Double | Configuration N/A TPDNHE | Busbar Rating N/A 4000 A | Busbar Height N/A 540 mm |
CRB-R-A-FEU-5000-TP | Construction Type N/A Quadruple | Configuration N/A TP | Busbar Rating N/A 5000 A | Busbar Height N/A 620 mm |
CRB-R-A-FEU-5000-TPN | Construction Type N/A Quadruple | Configuration N/A TPN | Busbar Rating N/A 5000 A | Busbar Height N/A 620 mm |
CRB-R-A-FEU-5000-TPE | Construction Type N/A Quadruple | Configuration N/A TPE | Busbar Rating N/A 5000 A | Busbar Height N/A 620 mm |