By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
CAD (0)
▾
Item # |
Construction Type (HPB/CRB) |
Configuration |
Number of Poles |
Busbar Rating |
---|---|---|---|---|
R-TK-D125TPNE-D150TPNE | Construction Type (HPB/CRB) N/A Double/Double | Configuration N/A TPNE | Number of Poles N/A 5 | Busbar Rating N/A 4000 A |
R-TK-D125TPDN-D150TPDN | Construction Type (HPB/CRB) N/A Double/Double | Configuration N/A TPDN | Number of Poles N/A 5 | Busbar Rating N/A 4000 A |
R-TK-D125TPDNE-D150TPDNE | Construction Type (HPB/CRB) N/A Double/Double | Configuration N/A TPDNE | Number of Poles N/A 6 | Busbar Rating N/A 4000 A |
R-TK-D125TPHE-D150TPHE | Construction Type (HPB/CRB) N/A Double/Double | Configuration N/A TPHE | Number of Poles N/A 3.5 | Busbar Rating N/A 4000 A |
R-TK-D125TPNHE-D150TPNHE | Construction Type (HPB/CRB) N/A Double/Double | Configuration N/A TPNHE | Number of Poles N/A 4.5 | Busbar Rating N/A 4000 A |
R-TK-D125TPDNHE-D150TPDNHE | Construction Type (HPB/CRB) N/A Double/Double | Configuration N/A TPDNHE | Number of Poles N/A 5.5 | Busbar Rating N/A 4000 A |
R-TK-D160TP-D200TP | Construction Type (HPB/CRB) N/A Double/Double | Configuration N/A TP | Number of Poles N/A 3 | Busbar Rating N/A 5000 A |
R-TK-D160TPN-D200TPN | Construction Type (HPB/CRB) N/A Double/Double | Configuration N/A TPN | Number of Poles N/A 4 | Busbar Rating N/A 5000 A |
R-TK-D160TPE-D200TPE | Construction Type (HPB/CRB) N/A Double/Double | Configuration N/A TPE | Number of Poles N/A 4 | Busbar Rating N/A 5000 A |
R-TK-D160TPNE-D200TPNE | Construction Type (HPB/CRB) N/A Double/Double | Configuration N/A TPNE | Number of Poles N/A 5 | Busbar Rating N/A 5000 A |
R-TK-D160TPDN-D200TPDN | Construction Type (HPB/CRB) N/A Double/Double | Configuration N/A TPDN | Number of Poles N/A 5 | Busbar Rating N/A 5000 A |
R-TK-D160TPDNE-D200TPDNE | Construction Type (HPB/CRB) N/A Double/Double | Configuration N/A TPDNE | Number of Poles N/A 6 | Busbar Rating N/A 5000 A |
R-TK-D160TPHE-D200TPHE | Construction Type (HPB/CRB) N/A Double/Double | Configuration N/A TPHE | Number of Poles N/A 3.5 | Busbar Rating N/A 5000 A |
R-TK-D160TPNHE-D200TPNHE | Construction Type (HPB/CRB) N/A Double/Double | Configuration N/A TPNHE | Number of Poles N/A 4.5 | Busbar Rating N/A 5000 A |
R-TK-D160TPDNHE-D200TPDNHE | Construction Type (HPB/CRB) N/A Double/Double | Configuration N/A TPDNHE | Number of Poles N/A 5.5 | Busbar Rating N/A 5000 A |
R-TK-D230TP-D250TP | Construction Type (HPB/CRB) N/A Double/Double | Configuration N/A TP | Number of Poles N/A 3 | Busbar Rating N/A 6300 A |
R-TK-D230TPN-D250TPN | Construction Type (HPB/CRB) N/A Double/Double | Configuration N/A TPN | Number of Poles N/A 4 | Busbar Rating N/A 6300 A |
R-TK-D230TPE-D250TPE | Construction Type (HPB/CRB) N/A Double/Double | Configuration N/A TPE | Number of Poles N/A 4 | Busbar Rating N/A 6300 A |
R-TK-D230TPNE-D250TPNE | Construction Type (HPB/CRB) N/A Double/Double | Configuration N/A TPNE | Number of Poles N/A 5 | Busbar Rating N/A 6300 A |
R-TK-D230TPDN-D250TPDN | Construction Type (HPB/CRB) N/A Double/Double | Configuration N/A TPDN | Number of Poles N/A 5 | Busbar Rating N/A 6300 A |
R-TK-D230TPDNE-D250TPDNE | Construction Type (HPB/CRB) N/A Double/Double | Configuration N/A TPDNE | Number of Poles N/A 6 | Busbar Rating N/A 6300 A |
R-TK-D230TPHE-D250TPHE | Construction Type (HPB/CRB) N/A Double/Double | Configuration N/A TPHE | Number of Poles N/A 3.5 | Busbar Rating N/A 6300 A |
R-TK-D230TPNHE-D250TPNHE | Construction Type (HPB/CRB) N/A Double/Double | Configuration N/A TPNHE | Number of Poles N/A 4.5 | Busbar Rating N/A 6300 A |
R-TK-D230TPDNHE-D250TPDNHE | Construction Type (HPB/CRB) N/A Double/Double | Configuration N/A TPDNHE | Number of Poles N/A 5.5 | Busbar Rating N/A 6300 A |