By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
CAD (0)
▾
Flatwise Elbow Flange
HPB Aluminium IEC

A combination flange is used when the minimum leg lengths for either the standard elbow or the standard flange cannot be met.
Item # |
Construction Type |
Configuration |
Busbar Rating |
Busbar Height |
---|---|---|---|---|
IEC-P-A-CPU-3200-TPDNE | Construction Type N/A Double | Configuration N/A TPDNE | Busbar Rating N/A 3200 A | Busbar Height N/A 433 mm |
IEC-P-A-CPU-3200-TPHE | Construction Type N/A Double | Configuration N/A TPHE | Busbar Rating N/A 3200 A | Busbar Height N/A 433 mm |
IEC-P-A-CPU-3200-TPNHE | Construction Type N/A Double | Configuration N/A TPNHE | Busbar Rating N/A 3200 A | Busbar Height N/A 433 mm |
IEC-P-A-CPU-3200-TPDNHE | Construction Type N/A Double | Configuration N/A TPDNHE | Busbar Rating N/A 3200 A | Busbar Height N/A 433 mm |
IEC-P-A-CPU-5000-TP | Construction Type N/A Triple | Configuration N/A TP | Busbar Rating N/A 5000 A | Busbar Height N/A 706 mm |
IEC-P-A-CPU-5000-TPN | Construction Type N/A Triple | Configuration N/A TPN | Busbar Rating N/A 5000 A | Busbar Height N/A 706 mm |
IEC-P-A-CPU-5000-TPE | Construction Type N/A Triple | Configuration N/A TPE | Busbar Rating N/A 5000 A | Busbar Height N/A 706 mm |
IEC-P-A-CPU-5000-TPNE | Construction Type N/A Triple | Configuration N/A TPNE | Busbar Rating N/A 5000 A | Busbar Height N/A 706 mm |
IEC-P-A-CPU-5000-TPDN | Construction Type N/A Triple | Configuration N/A TPDN | Busbar Rating N/A 5000 A | Busbar Height N/A 706 mm |
IEC-P-A-CPU-5000-TPDNE | Construction Type N/A Triple | Configuration N/A TPDNE | Busbar Rating N/A 5000 A | Busbar Height N/A 706 mm |
IEC-P-A-CPU-5000-TPHE | Construction Type N/A Triple | Configuration N/A TPHE | Busbar Rating N/A 5000 A | Busbar Height N/A 706 mm |
IEC-P-A-CPU-5000-TPNHE | Construction Type N/A Triple | Configuration N/A TPNHE | Busbar Rating N/A 5000 A | Busbar Height N/A 706 mm |
IEC-P-A-CPU-5000-TPDNHE | Construction Type N/A Triple | Configuration N/A TPDNHE | Busbar Rating N/A 5000 A | Busbar Height N/A 706 mm |
IEC-P-A-CPD-800-TP | Construction Type N/A Single | Configuration N/A TP | Busbar Rating N/A 800 A | Busbar Height N/A 130 mm |
IEC-P-A-CPD-800-TPN | Construction Type N/A Single | Configuration N/A TPN | Busbar Rating N/A 800 A | Busbar Height N/A 130 mm |
IEC-P-A-CPD-800-TPE | Construction Type N/A Single | Configuration N/A TPE | Busbar Rating N/A 800 A | Busbar Height N/A 130 mm |
IEC-P-A-CPD-800-TPNE | Construction Type N/A Single | Configuration N/A TPNE | Busbar Rating N/A 800 A | Busbar Height N/A 130 mm |
IEC-P-A-CPD-800-TPDN | Construction Type N/A Single | Configuration N/A TPDN | Busbar Rating N/A 800 A | Busbar Height N/A 130 mm |
IEC-P-A-CPD-800-TPDNE | Construction Type N/A Single | Configuration N/A TPDNE | Busbar Rating N/A 800 A | Busbar Height N/A 130 mm |
IEC-P-A-CPD-800-TPHE | Construction Type N/A Single | Configuration N/A TPHE | Busbar Rating N/A 800 A | Busbar Height N/A 130 mm |
IEC-P-A-CPD-800-TPNHE | Construction Type N/A Single | Configuration N/A TPNHE | Busbar Rating N/A 800 A | Busbar Height N/A 130 mm |
IEC-P-A-CPD-800-TPDNHE | Construction Type N/A Single | Configuration N/A TPDNHE | Busbar Rating N/A 800 A | Busbar Height N/A 130 mm |
IEC-P-A-CPD-1000-TP | Construction Type N/A Single | Configuration N/A TP | Busbar Rating N/A 1000 A | Busbar Height N/A 140 mm |
IEC-P-A-CPD-1000-TPN | Construction Type N/A Single | Configuration N/A TPN | Busbar Rating N/A 1000 A | Busbar Height N/A 140 mm |
IEC-P-A-CPD-1000-TPE | Construction Type N/A Single | Configuration N/A TPE | Busbar Rating N/A 1000 A | Busbar Height N/A 140 mm |