By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
CAD (0)
▾
Flatwise Up Edgewise Right
HPB Aluminium IEC

Combination elbows are used to conform to the building’s structure and to change the direction of the busbar within a confined space.
Item # |
Construction Type |
Configuration |
Busbar Rating |
---|---|---|---|
IEC-P-A-CRD-4000-TPDNE | Construction Type N/A Double | Configuration N/A TPDNE | Busbar Rating N/A 4000 A |
IEC-P-A-CRD-4000-TPHE | Construction Type N/A Double | Configuration N/A TPHE | Busbar Rating N/A 4000 A |
IEC-P-A-CRD-4000-TPNHE | Construction Type N/A Double | Configuration N/A TPNHE | Busbar Rating N/A 4000 A |
IEC-P-A-CRD-4000-TPDNHE | Construction Type N/A Double | Configuration N/A TPDNHE | Busbar Rating N/A 4000 A |
IEC-P-A-CLU-1400-TP | Construction Type N/A Single | Configuration N/A TP | Busbar Rating N/A 1400 A |
IEC-P-A-CLU-1400-TPN | Construction Type N/A Single | Configuration N/A TPN | Busbar Rating N/A 1400 A |
IEC-P-A-CLU-1400-TPE | Construction Type N/A Single | Configuration N/A TPE | Busbar Rating N/A 1400 A |
IEC-P-A-CLU-1400-TPNE | Construction Type N/A Single | Configuration N/A TPNE | Busbar Rating N/A 1400 A |
IEC-P-A-CLU-1400-TPDN | Construction Type N/A Single | Configuration N/A TPDN | Busbar Rating N/A 1400 A |
IEC-P-A-CLU-1400-TPDNE | Construction Type N/A Single | Configuration N/A TPDNE | Busbar Rating N/A 1400 A |
IEC-P-A-CLU-1400-TPHE | Construction Type N/A Single | Configuration N/A TPHE | Busbar Rating N/A 1400 A |
IEC-P-A-CLU-1400-TPNHE | Construction Type N/A Single | Configuration N/A TPNHE | Busbar Rating N/A 1400 A |
IEC-P-A-CLU-1400-TPDNHE | Construction Type N/A Single | Configuration N/A TPDNHE | Busbar Rating N/A 1400 A |
IEC-P-A-CLU-2000-TP | Construction Type N/A Single | Configuration N/A TP | Busbar Rating N/A 2000 A |
IEC-P-A-CLU-2000-TPN | Construction Type N/A Single | Configuration N/A TPN | Busbar Rating N/A 2000 A |
IEC-P-A-CLU-2000-TPE | Construction Type N/A Single | Configuration N/A TPE | Busbar Rating N/A 2000 A |
IEC-P-A-CLU-2000-TPNE | Construction Type N/A Single | Configuration N/A TPNE | Busbar Rating N/A 2000 A |
IEC-P-A-CLU-2000-TPDN | Construction Type N/A Single | Configuration N/A TPDN | Busbar Rating N/A 2000 A |
IEC-P-A-CLU-2000-TPDNE | Construction Type N/A Single | Configuration N/A TPDNE | Busbar Rating N/A 2000 A |
IEC-P-A-CLU-2000-TPHE | Construction Type N/A Single | Configuration N/A TPHE | Busbar Rating N/A 2000 A |
IEC-P-A-CLU-2000-TPNHE | Construction Type N/A Single | Configuration N/A TPNHE | Busbar Rating N/A 2000 A |
IEC-P-A-CLU-2000-TPDNHE | Construction Type N/A Single | Configuration N/A TPDNHE | Busbar Rating N/A 2000 A |
IEC-P-A-CLU-4000-TP | Construction Type N/A Double | Configuration N/A TP | Busbar Rating N/A 4000 A |
IEC-P-A-CLU-4000-TPN | Construction Type N/A Double | Configuration N/A TPN | Busbar Rating N/A 4000 A |
IEC-P-A-CLU-4000-TPE | Construction Type N/A Double | Configuration N/A TPE | Busbar Rating N/A 4000 A |