By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.

The joint pack is a compression joint design which uses a specially designed Belleville washer to distribute the pressure evenly over the joint pack. Joint packs are used to connect all the components in a busbar system together. The earth is maintained through the joint by both the joint pack cover and the earth side plate. The joint pack is supplied in specific sizes depending on the rating of busbar required.
Item # |
Construction Type |
Configuration |
Busbar Rating |
Busbar Height |
---|---|---|---|---|
IEC-P-A-JP-3200-TPDNE | Construction Type N/A Double | Configuration N/A TPDNE | Busbar Rating N/A 3200 A | Busbar Height N/A 433 mm |
IEC-P-A-JP-3200-TPHE | Construction Type N/A Double | Configuration N/A TPHE | Busbar Rating N/A 3200 A | Busbar Height N/A 433 mm |
IEC-P-A-JP-3200-TPNHE | Construction Type N/A Double | Configuration N/A TPNHE | Busbar Rating N/A 3200 A | Busbar Height N/A 433 mm |
IEC-P-A-JP-3200-TPDNHE | Construction Type N/A Double | Configuration N/A TPDNHE | Busbar Rating N/A 3200 A | Busbar Height N/A 433 mm |
IEC-P-A-JP-5000-TP | Construction Type N/A Triple | Configuration N/A TP | Busbar Rating N/A 5000 A | Busbar Height N/A 706 mm |
IEC-P-A-JP-5000-TPN | Construction Type N/A Triple | Configuration N/A TPN | Busbar Rating N/A 5000 A | Busbar Height N/A 706 mm |
IEC-P-A-JP-5000-TPE | Construction Type N/A Triple | Configuration N/A TPE | Busbar Rating N/A 5000 A | Busbar Height N/A 706 mm |
IEC-P-A-JP-5000-TPNE | Construction Type N/A Triple | Configuration N/A TPNE | Busbar Rating N/A 5000 A | Busbar Height N/A 706 mm |
IEC-P-A-JP-5000-TPDN | Construction Type N/A Triple | Configuration N/A TPDN | Busbar Rating N/A 5000 A | Busbar Height N/A 706 mm |
IEC-P-A-JP-5000-TPDNE | Construction Type N/A Triple | Configuration N/A TPDNE | Busbar Rating N/A 5000 A | Busbar Height N/A 706 mm |
IEC-P-A-JP-5000-TPHE | Construction Type N/A Triple | Configuration N/A TPHE | Busbar Rating N/A 5000 A | Busbar Height N/A 706 mm |
IEC-P-A-JP-5000-TPNHE | Construction Type N/A Triple | Configuration N/A TPNHE | Busbar Rating N/A 5000 A | Busbar Height N/A 706 mm |
IEC-P-A-JP-5000-TPDNHE | Construction Type N/A Triple | Configuration N/A TPDNHE | Busbar Rating N/A 5000 A | Busbar Height N/A 706 mm |
IEC-P-A-JP-1400-TP | Construction Type N/A Single | Configuration N/A TP | Busbar Rating N/A 1400 A | Busbar Height N/A 185 mm |
IEC-P-A-JP-1400-TPN | Construction Type N/A Single | Configuration N/A TPN | Busbar Rating N/A 1400 A | Busbar Height N/A 185 mm |
IEC-P-A-JP-1400-TPE | Construction Type N/A Single | Configuration N/A TPE | Busbar Rating N/A 1400 A | Busbar Height N/A 185 mm |
IEC-P-A-JP-1400-TPNE | Construction Type N/A Single | Configuration N/A TPNE | Busbar Rating N/A 1400 A | Busbar Height N/A 185 mm |
IEC-P-A-JP-1400-TPDN | Construction Type N/A Single | Configuration N/A TPDN | Busbar Rating N/A 1400 A | Busbar Height N/A 185 mm |
IEC-P-A-JP-1400-TPDNE | Construction Type N/A Single | Configuration N/A TPDNE | Busbar Rating N/A 1400 A | Busbar Height N/A 185 mm |
IEC-P-A-JP-1400-TPHE | Construction Type N/A Single | Configuration N/A TPHE | Busbar Rating N/A 1400 A | Busbar Height N/A 185 mm |
IEC-P-A-JP-1400-TPNHE | Construction Type N/A Single | Configuration N/A TPNHE | Busbar Rating N/A 1400 A | Busbar Height N/A 185 mm |
IEC-P-A-JP-1400-TPDNHE | Construction Type N/A Single | Configuration N/A TPDNHE | Busbar Rating N/A 1400 A | Busbar Height N/A 185 mm |
IEC-P-A-JP-2000-TP | Construction Type N/A Single | Configuration N/A TP | Busbar Rating N/A 2000 A | Busbar Height N/A 260 mm |
IEC-P-A-JP-2000-TPN | Construction Type N/A Single | Configuration N/A TPN | Busbar Rating N/A 2000 A | Busbar Height N/A 260 mm |
IEC-P-A-JP-2000-TPE | Construction Type N/A Single | Configuration N/A TPE | Busbar Rating N/A 2000 A | Busbar Height N/A 260 mm |
Never miss an offer
Join our mailing list to receive the latest product news and industry updates from Vertiv.
Activation status
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com