By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
CAD (0)
▾
Powerbar System - Bar
Intelligent Medium Powerbar – iMPB
Powerbar offer a 100% fully isolated ground for systems where earth isolation is required such as systems with heavy microprocessors, based loads or large computer based installations. The continuity is maintained through the joint pack.
Item # |
Current - Standard IEC |
Current - Standard UL |
Configuration |
Number of Poles |
Voltage (MAX) |
---|---|---|---|---|---|
IMPB-BAR-4B-S | Current - Standard IEC N/A 160 TPN 160 TPON 250 TPN 250 TPON 400 TPN | Current - Standard UL N/A 160 TPN 160 TPON 250 TPN 250 TPON 400 TPN | Configuration N/A TP/N | Number of Poles N/A 4 | Voltage (MAX) N/A 600 V |
IMPB-BAR-5B-S | Current - Standard IEC N/A 160 TPNE 160 TPONE 250 TPNE 250 TPONE 400 TPNE 400 TPNHE | Current - Standard UL N/A 160 TPNE 160 TPONE 250 TPNE 250 TPONE 400 TPNE 400 TPNHE | Configuration N/A TP/NE | Number of Poles N/A 5 | Voltage (MAX) N/A 600 V |
IMPB-BAR-4B-L | Current - Standard IEC N/A 400 TPON 630 TPN 630 TPON 800 TPN | Current - Standard UL N/A 400 TPON 500 TPN 500 TPON 600 TPN | Configuration N/A TP/N | Number of Poles N/A 4 | Voltage (MAX) N/A 600 V |
IMPB-BAR-5B-L | Current - Standard IEC N/A 400 TPONE 630 TPNE 630 TPNHE 630 TPONE 630 TPONHE 800 TPNE 800 TPNHE | Current - Standard UL N/A 400 TPONE 500 TPNE 500 TPNHE 500 TPONE 500 TPONHE 600 TPNE 600 TPNHE | Configuration N/A TP/NE | Number of Poles N/A 5 | Voltage (MAX) N/A 600 V |
IMPB-BAR-4B-XL | Current - Standard IEC N/A | Current - Standard UL N/A 800 TPN | Configuration N/A TP/N | Number of Poles N/A 4 | Voltage (MAX) N/A 600 V |