By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
CAD (0)
▾
Powerbar System - Cable End
Intelligent Medium Powerbar – iMPB

Item # |
Number of Poles |
Length |
Width |
Height |
Total Height |
---|---|---|---|---|---|
IMPB-250A-CEB-4B-S | Number of Poles N/A 4 | Length N/A 20.85 in529.50 mm | Width N/A 15.87 in403 mm | Height N/A 5.96 in151.50 mm | Total Height N/A 5.96 in151.5 mm |
IMPB-400A-CEB-4B-S | Number of Poles N/A 4 | Length N/A 20.85 in529.50 mm | Width N/A 15.87 in403 mm | Height N/A 5.96 in151.50 mm | Total Height N/A 5.96 in151.5 mm |
IMPB-630A-CEB-4B-S | Number of Poles N/A 4 | Length N/A 20.85 in529.50 mm | Width N/A 15.87 in403 mm | Height N/A 5.96 in151.50 mm | Total Height N/A 5.96 in151.5 mm |
IMPB-800A-CEB-4B-S | Number of Poles N/A 4 | Length N/A 20.85 in529.50 mm | Width N/A 15.87 in403 mm | Height N/A 5.96 in151.50 mm | Total Height N/A 5.96 in151.5 mm |
IMPB-250A-CEB-4B-S-M | Number of Poles N/A 4 | Length N/A 23.80 in604.50 mm | Width N/A 15.89 in403.60 mm | Height N/A 7.87 in200 mm | Total Height N/A 8.80 in223.50 mm |
IMPB-400A-CEB-4B-S-M | Number of Poles N/A 4 | Length N/A 23.80 in604.50 mm | Width N/A 15.89 in403.60 mm | Height N/A 7.87 in200 mm | Total Height N/A 8.80 in223.50 mm |
IMPB-630A-CEB-4B-S-M | Number of Poles N/A 4 | Length N/A 23.80 in604.50 mm | Width N/A 15.89 in403.60 mm | Height N/A 7.87 in200 mm | Total Height N/A 8.80 in223.50 mm |
IMPB-800A-CEB-4B-S-M | Number of Poles N/A 4 | Length N/A 23.80 in604.50 mm | Width N/A 15.89 in403.60 mm | Height N/A 7.87 in200 mm | Total Height N/A 8.80 in223.50 mm |
IMPB-250A-CEB-5B-S | Number of Poles N/A 5 | Length N/A 20.85 in529.50 mm | Width N/A 18.86 in479 mm | Height N/A 5.96 in151.50 mm | Total Height N/A 5.96 in151.5 mm |
IMPB-400A-CEB-5B-S | Number of Poles N/A 5 | Length N/A 20.85 in529.50 mm | Width N/A 18.86 in479 mm | Height N/A 5.96 in151.50 mm | Total Height N/A 5.96 in151.5 mm |
IMPB-630A-CEB-5B-S | Number of Poles N/A 5 | Length N/A 20.85 in529.50 mm | Width N/A 18.86 in479 mm | Height N/A 5.96 in151.50 mm | Total Height N/A 5.96 in151.5 mm |
IMPB-800A-CEB-5B-S | Number of Poles N/A 5 | Length N/A 20.85 in529.50 mm | Width N/A 18.86 in479 mm | Height N/A 5.96 in151.50 mm | Total Height N/A 5.96 in151.5 mm |
IMPB-250A-CEB-5B-S-M | Number of Poles N/A 5 | Length N/A 23.80 in604.50 mm | Width N/A 18.86 in479 mm | Height N/A 7.87 in200 mm | Total Height N/A 8.80 in223.50 mm |
IMPB-400A-CEB-5B-S-M | Number of Poles N/A 5 | Length N/A 23.80 in604.50 mm | Width N/A 18.86 in479 mm | Height N/A 7.87 in200 mm | Total Height N/A 8.80 in223.50 mm |
IMPB-630A-CEB-5B-S-M | Number of Poles N/A 5 | Length N/A 23.80 in604.50 mm | Width N/A 18.86 in479 mm | Height N/A 7.87 in200 mm | Total Height N/A 8.80 in223.50 mm |
IMPB-800A-CEB-5B-S-M | Number of Poles N/A 5 | Length N/A 23.80 in604.50 mm | Width N/A 18.86 in479 mm | Height N/A 7.87 in200 mm | Total Height N/A 8.80 in223.50 mm |
IMPB-800A-CEB-UL | Number of Poles N/A 4 | Length N/A 32.26 in819.50 mm | Width N/A 20.13 in511.20 mm | Height N/A 5.98 in152 mm | Total Height N/A 5.98 in152 mm |