By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
CAD (0)
▾
Item # |
Material |
Use With |
Length |
Width |
Height |
Standard IEC |
Standard UL |
---|---|---|---|---|---|---|---|
IMPB-EC-4B-L | Material N/A Thermoplastic | Use With N/A Busbar | Length N/A 4.33 in110 mm | Width N/A 7.09 in180 mm | Height N/A 2.19 in55.50 mm | Standard IEC N/A 400 TPON 630 TPN 630 TPON 800 TPN | Standard UL N/A 400 TPON 500 TPN 500 TPON 600 TPN |
IMPB-EC-4B-S | Material N/A Thermoplastic | Use With N/A Busbar | Length N/A 3.94 in100 mm | Width N/A 6.95 in176.50 mm | Height N/A 1.87 in47.50 mm | Standard IEC N/A 160 TPN 160 TPON 250 TPN 250 TPON 400 TPN | Standard UL N/A 160 TPN 160 TPON 250 TPN 250 TPON 400 TPN |
IMPB-EC-4B-XL | Material N/A Thermoplastic | Use With N/A Busbar | Length N/A 4.33 in110 mm | Width N/A 7.93 in201.50 mm | Height N/A 3.03 in77 mm | Standard IEC N/A | Standard UL N/A 800 TPN |
IMPB-EC-5B-L | Material N/A Thermoplastic | Use With N/A Busbar | Length N/A 4.33 in110 mm | Width N/A 8.37 in212.50 mm | Height N/A 2.19 in55.50 mm | Standard IEC N/A 400 TPONE 630 TPNE 630 TPNHE 630 TPONE 630 TPONHE 800 TPNE 800 TPNHE | Standard UL N/A 400 TPONE 500 TPNE 500 TPNHE 500 TPONE 500 TPONHE 600 TPNE 600 TPNHE |
IMPB-EC-5B-S | Material N/A Thermoplastic | Use With N/A Busbar | Length N/A 3.94 in100 mm | Width N/A 8.23 in209 mm | Height N/A 1.87 in47.50 mm | Standard IEC N/A 160 TPNE 160 TPONE 250 TPNE 250 TPONE 400 TPNE 400 TPNHE | Standard UL N/A 160 TPNE 160 TPONE 250 TPNE 250 TPONE 400 TPNE 400 TPNHE |