Cookies Settings
Required Cookies
Cookies that are required for the website to function
Customization Cookies
Cookies that personalize the experience for the website, improving the experience
Analytics Cookies
Cookies that allow measurement and performance when users visit the website, allowing the site to improve over time
Advertising Cookies
Cookies set by advertising partners to monitor performance
By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
Tap off slots allow tap off units to be plugged into the busbar run. The tap off slot outlet and cover are made from a durable, high strength, Class B, 130°C insulation material.
The tap off slot cover is designed to prevent access to the contacts behind the cover and prevent the entry of dirt, dust or moisture. With a standard tap off unit or cover fi tted the Ingress Protection (IP) level is at IP55 but higher levels, up to IP67, can be achieved upon request.
More information on the tap off units available from Powerbar can be found in our Tap Off Brochure.
Straight lengths can be supplied at any length between a minimum of 600mm and a maximum of 3000mm.
The table below illustrates the diff erent types of build arrangement used depending on the rating of busbar required for the application
Item # |
Housing Type |
Busbar Rating |
Busbar Height |
Conductor |
---|---|---|---|---|
MPB3-C-DL-160-TPNPE | Housing Type N/A Small | Busbar Rating N/A 160 A | Busbar Height N/A 61 mm | Conductor N/A 20 mm |
MPB3-C-DL-250-TPNPE | Housing Type N/A Small | Busbar Rating N/A 250 A | Busbar Height N/A 61 mm | Conductor N/A 20 mm |
MPB3-C-DL-400-TPNPE | Housing Type N/A Small | Busbar Rating N/A 400 A | Busbar Height N/A 61 mm | Conductor N/A 20 mm |
MPB3-C-DL-630-TPNPE | Housing Type N/A Small | Busbar Rating N/A 630 A | Busbar Height N/A 61 mm | Conductor N/A 32 mm |
MPB3-C-DL-800-TPNPE | Housing Type N/A Large | Busbar Rating N/A 800 A | Busbar Height N/A 119 mm | Conductor N/A 60 mm |
MPB3-C-DL-1000-TPNPE | Housing Type N/A Large | Busbar Rating N/A 1000 A | Busbar Height N/A 119 mm | Conductor N/A 60 mm |
MPB3-C-DL-1250-TPNPE | Housing Type N/A Large | Busbar Rating N/A 1250 A | Busbar Height N/A 119 mm | Conductor N/A 90 mm |
Never miss an offer
Join our mailing list to receive the latest product news and industry updates from Vertiv.
Activation status
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com