Cookies Settings
Required Cookies
Cookies that are required for the website to function
Customization Cookies
Cookies that personalize the experience for the website, improving the experience
Analytics Cookies
Cookies that allow measurement and performance when users visit the website, allowing the site to improve over time
Advertising Cookies
Cookies set by advertising partners to monitor performance
By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
There are four types of off set section; flatwise off set up and down, and edgewise off set left and right.
Item # |
Housing Type |
Busbar Rating |
Busbar Height |
Conductor |
---|---|---|---|---|
MPB3-C-FOU-160-TPNPE | Housing Type N/A Small | Busbar Rating N/A 160 A | Busbar Height N/A 61 mm | Conductor N/A 20 mm |
MPB3-C-FOU-250-TPNPE | Housing Type N/A Small | Busbar Rating N/A 250 A | Busbar Height N/A 61 mm | Conductor N/A 20 mm |
MPB3-C-FOU-400-TPNPE | Housing Type N/A Small | Busbar Rating N/A 400 A | Busbar Height N/A 61 mm | Conductor N/A 20 mm |
MPB3-C-FOU-630-TPNPE | Housing Type N/A Small | Busbar Rating N/A 630 A | Busbar Height N/A 61 mm | Conductor N/A 32 mm |
MPB3-C-FOU-800-TPNPE | Housing Type N/A Large | Busbar Rating N/A 800 A | Busbar Height N/A 119 mm | Conductor N/A 60 mm |
MPB3-C-FOU-1000-TPNPE | Housing Type N/A Large | Busbar Rating N/A 1000 A | Busbar Height N/A 119 mm | Conductor N/A 60 mm |
MPB3-C-FOU-1250-TPNPE | Housing Type N/A Large | Busbar Rating N/A 1250 A | Busbar Height N/A 119 mm | Conductor N/A 90 mm |
MPB3-C-FOD-160-TPNPE | Housing Type N/A Small | Busbar Rating N/A 160 A | Busbar Height N/A 61 mm | Conductor N/A 20 mm |
MPB3-C-FOD-250-TPNPE | Housing Type N/A Small | Busbar Rating N/A 250 A | Busbar Height N/A 61 mm | Conductor N/A 20 mm |
MPB3-C-FOD-400-TPNPE | Housing Type N/A Small | Busbar Rating N/A 400 A | Busbar Height N/A 61 mm | Conductor N/A 20 mm |
MPB3-C-FOD-630-TPNPE | Housing Type N/A Small | Busbar Rating N/A 630 A | Busbar Height N/A 61 mm | Conductor N/A 32 mm |
MPB3-C-FOD-800-TPNPE | Housing Type N/A Large | Busbar Rating N/A 800 A | Busbar Height N/A 119 mm | Conductor N/A 60 mm |
MPB3-C-FOD-1000-TPNPE | Housing Type N/A Large | Busbar Rating N/A 1000 A | Busbar Height N/A 119 mm | Conductor N/A 60 mm |
MPB3-C-FOD-1250-TPNPE | Housing Type N/A Large | Busbar Rating N/A 1250 A | Busbar Height N/A 119 mm | Conductor N/A 90 mm |
Never miss an offer
Join our mailing list to receive the latest product news and industry updates from Vertiv.
Activation status
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com