×
Cookies Settings
Required Cookies
Cookies that are required for the website to function
Customization Cookies
Cookies that personalize the experience for the website, improving the experience
Analytics Cookies
Cookies that allow measurement and performance when users visit the website, allowing the site to improve over time
Advertising Cookies
Cookies set by advertising partners to monitor performance
x
By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
CAD (0)
▾
Combination elbows are used to conform to the building’s structure and to change the direction of the busduct within a confined space.
Unit of Measure
Type |
N/A Edge Left Flatwise Down |
Construction Type |
N/A Double |
Application |
N/A Indoor |
Material |
N/A Painted copper |
Series |
N/A HPB UL |
Mounting Type |
N/A Flatwise/Edgewise |
Configuration |
N/A TPDNHE |
Industry Standards |
N/A UL |
Certification Marks |
N/A UL857 |
Conductor Material |
N/A Copper |
Ambient Temperature [Max] |
N/A 55 ºC131 ºF |
Number of Poles |
N/A 5.5 |
Busbar Rating |
N/A 3000 A |
Frequency |
N/A 50/60 Hz |
Degree of Protection |
N/A IP55 (up to IP67 upon request) |
Conductor |
N/A D100 |
Rated Operational Voltage |
N/A 600 V |
Rated Insulation Voltage |
N/A 600 V |
Short Circuit Rating [6 Cycle] |
N/A 40.28 kA |
Phase Conductor - Cross Sectional Area |
N/A 0.146 in²0.366 mm² |
Neutral Conductor - Cross Sectional Area |
N/A 0.293 in²200 mm² |
Isolated Earth Conductor - 100% Earth Cross Sectional Area |
N/A 4238 mm²6.60 in² |
Isolated Earth Conductor - 50% Earth Cross Sectional Area |
N/A 600 mm²0.93 in² |
Housing Ground Path Cross Sectional Area |
N/A 4238 mm²6.60 in² |
Resistance at 68°F |
N/A 0.93 mΩ/100·ft |
Resistance at 176°F |
N/A 1200 mΩ/100·ft |
Reactance at 60Hz |
N/A 1.86 mΩ/100·ft |
Impedance at 176°F |
N/A 600 mΩ/100·ft |
Busbar Width |
N/A 5.83 in148 mm |
Busbar Height |
N/A 13.43 in341 mm |
X Length [Min] |
N/A 10 in254 mm |
Y Length [Min] |
N/A 11.36 in297 mm |
Z Length [Min] |
N/A 13.98 in355 mm |
X Length [Max] |
N/A 24 in610 mm |
Y Length [Max] |
N/A 23.98 in609 mm |
Z Length [Max] |
N/A 30 in762 mm |
Never miss an offer
Join our mailing list to receive the latest product news and industry updates from Vertiv.
Activation status
Your account is restricted to access this link.
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
PRODUCTS & SERVICES
SOLUTIONS
SUPPORT
Overview
Resources & Documentation
ABOUT
PARTNERS
Overview
Partner Portal
INVESTORS