×
Cookies Settings
Required Cookies
Cookies that are required for the website to function
Customization Cookies
Cookies that personalize the experience for the website, improving the experience
Analytics Cookies
Cookies that allow measurement and performance when users visit the website, allowing the site to improve over time
Advertising Cookies
Cookies set by advertising partners to monitor performance
x
By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
CAD (0)
▾
A flange combination elbow is used when the minimum leg lengths for either the standard elbow or the standard flange cannot be met.
Unit of Measure
Type |
N/A Panel Flange Edgewise Left |
Construction Type |
N/A Single |
Application |
N/A Indoor |
Material |
N/A Painted copper |
Series |
N/A HPB UL |
Mounting Type |
N/A Edge Installation |
Configuration |
N/A TPDNE |
Industry Standards |
N/A UL |
Conductor Material |
N/A Copper |
Number of Poles |
N/A 6 |
Busbar Rating |
N/A 2500 A |
Degree of Protection |
N/A IP55 (up to IP67 upon request) |
Conductor |
N/A 190 |
Rated Operational Voltage |
N/A 600 V |
Rated Insulation Voltage |
N/A 600 V |
Short Circuit Rating [6 Cycle] |
N/A 150 kA |
Phase Conductor - Cross Sectional Area |
N/A 1.77 in²1140 mm² |
Neutral Conductor - Cross Sectional Area |
N/A 1.77 in²1140 mm² |
Isolated Earth Conductor - 100% Earth Cross Sectional Area |
N/A 1140 mm²1.77 in² |
Isolated Earth Conductor - 50% Earth Cross Sectional Area |
N/A 570 mm²0.88 in² |
Housing Ground Path Cross Sectional Area |
N/A 2660 mm²4.14 in² |
Resistance at 68°F |
N/A 0.327 mΩ/100·ft |
Resistance at 176°F |
N/A 0.403 mΩ/100·ft |
Reactance at 60Hz |
N/A 0.176 mΩ/100·ft |
Impedance at 176°F |
N/A 0.428 mΩ/100·ft |
Busbar Width |
N/A 5.83 in148 mm |
Busbar Height |
N/A 9.76 in248 mm |
X Length [Min] |
N/A 10 in254 mm |
Y Length [Min] |
N/A 5 in127 mm |
X Length [Max] |
N/A 24 in610 mm |
Y Length [Max] |
N/A 20 in508 mm |
Never miss an offer
Join our mailing list to receive the latest product news and industry updates from Vertiv.
Activation status
Your account is restricted to access this link.
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
PRODUCTS & SERVICES
SOLUTIONS
SUPPORT
Overview
Resources & Documentation
ABOUT
PARTNERS
Overview
Partner Portal
INVESTORS