×
Cookies Settings
Required Cookies
Cookies that are required for the website to function
Customization Cookies
Cookies that personalize the experience for the website, improving the experience
Analytics Cookies
Cookies that allow measurement and performance when users visit the website, allowing the site to improve over time
Advertising Cookies
Cookies set by advertising partners to monitor performance
x
By clicking “Accept All", you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
CAD (0)
▾
A combination flange is used when the minimum leg lengths for either the standard elbow or the standard flange cannot be met.
Unit of Measure
Type |
N/A Panel Flange Flatwise Down |
Construction Type |
N/A Single |
Application |
N/A Indoor |
Material |
N/A Painted copper |
Series |
N/A HPB UL |
Mounting Type |
N/A Edge Installation |
Configuration |
N/A TP |
Industry Standards |
N/A UL |
Conductor Material |
N/A Copper |
Number of Poles |
N/A 3 |
Busbar Rating |
N/A 1000 A |
Degree of Protection |
N/A IP55 (up to IP67 upon request) |
Conductor |
N/A 50 |
Rated Operational Voltage |
N/A 600 V |
Rated Insulation Voltage |
N/A 600 V |
Short Circuit Rating [6 Cycle] |
N/A 100 kA |
Neutral Conductor - Cross Sectional Area |
N/A 0.47 in²300 mm² |
Phase Conductor - Cross Sectional Area |
N/A 0.47 in²300 mm² |
Isolated Earth Conductor - 100% Earth Cross Sectional Area |
N/A 300 mm²0.47 in² |
Isolated Earth Conductor - 50% Earth Cross Sectional Area |
N/A 150 mm²0.23 in² |
Housing Ground Path Cross Sectional Area |
N/A 1820 mm²2.82 in² |
Resistance at 68°F |
N/A 1.450 mΩ/100·ft |
Resistance at 176°F |
N/A 1.785 mΩ/100·ft |
Reactance at 60Hz |
N/A 0.558 mΩ/100·ft |
Impedance at 176°F |
N/A 1.840 mΩ/100·ft |
Busbar Width |
N/A 5.83 in148 mm |
Busbar Height |
N/A 4.25 in108 mm |
X Length [Min] |
N/A 9.37 in238 mm |
Y Length [Min] |
N/A 4.13 in105 mm |
X Length [Max] |
N/A 30 in762 mm |
Y Length [Max] |
N/A 18.74 in476 mm |
Never miss an offer
Join our mailing list to receive the latest product news and industry updates from Vertiv.
Activation status
Your account is restricted to access this link.
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
PRODUCTS & SERVICES
SOLUTIONS
SUPPORT
Overview
Resources & Documentation
ABOUT
PARTNERS
Overview
Partner Portal
INVESTORS